1 Reid Drive Unit 4
Barrie, Ontario L4N 9L5
A variety of loading dock seals and shelters to help outfit any of your loading dock positions.
Custom Applications Available
Contact our knowledgeable sales team to help with your design process.
Compression Dock Seal Series
Energy Savings
Designed to suit up to 9'w x 9'h openings, this foam-filled compression loading dock seal is an effective way to reduce energy loss, save hundreds of dollars annually in heating, and cooling costs per dock position.
Tight Seal
Two foam-filled side pads and one foam-filled head pad wrap around the door opening providing a tight seal against the rear of the trailer.
Conditioned Air
With a 95% sealing efficiency, this model is excellent in servicing a wide variety of trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.
Waterproof
The airtight design of this model does an excellent job or minimizing water entering the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.
Specifications:
•Enviro-Green Foam with 99% memory
•4" wide yellow guide stripe
•Condensation drainage holes
•Compression release holes
•Vapor barrier
•Lock stitched double stitched seams
•Waterproof design
•Treated lumber or optional steel backers
Energy Savings
Designed to suit higher door openings, where a fixed head pad seal will not work. Standard door sizing but not limited to 9'w x 10'h openings. This foam filled compression loading dock seal is an effective way to reduce energy loss and save hundreds of dollars annually in heating and cooling costs per dock position.
Tight Seal
This unit consists of 2 foam filled side pads and one head curtain designed to seal a variety of trailer heights.
Conditioned Air
With a 90% sealing efficiency, this model does an excellent job to keep conditioned air in and unwanted weather and elements out.
Specifications:
•Enviro-Green Foam with 99% memory
•4" wide yellow guide stripe
•Condensation drainage holes
•Compression release holes
•Vapor barrier
•Lock stitched double stitched seams
•Waterproof design
•Treated lumber or optional steel backers
Full Access Shelter Series
Energy Savings
Designed to suit larger door openings, the M400 is an effective way to reduce energy costs by keeping conditioned air in and the weather and elements out. Save hundred of dollars annually in heating and cooling costs
per dock position.
Uniform Seal
This unit is designed to suit a large variety of trailer widths and heights. The design of the Head and Side Curtains on this unit provides constant pressure against the top and sides of the trailer while allowing full
unrestricted access to rear of the trailer while loading and unloading.
Conditioned Air
With an 85% sealing efficiency, this model is excellent in servicing a wide variety of trailers. Keep conditioned air in, while keeping the unwanted weather and elements out.
Fabric Selection
22oz Vinyl, 40oz Vinyl, 50oz Vinyl, 16oz Csm, 40oz Csm
Upgrades Available
•Galvanized Steel Frames with galvanized sheeting
•Gussets in head curtain
• Reinforced edge side curtains
Standard Features:
Protective Wear Pleats on Head Curtain
Fiberglass Stays in Top & Side Curtains
4" wide x 24" high yellow aiming stripe
Protective double Layer of Fabric on Bottom
24" of Side Curtains
Durable Translucent Sheeting with UV Inhibitors
Protective Steel Guards
Bottom Draft Pads with "No Step Safety Logo
Sloped Head Frames diverts water away from dock area
Galvanized Trim Angles
Energy Savings
Designed to suit door openings up to 10'W x 10'H, the M500 is an effective way to reduce energy costs by keeping conditioned air in and the weather and elements out. Save hundreds of dollars annually in heating and cooling costs per dock position
Uniform Seal
The M500 is designed to retract upon impact from trailers that have a tight approach to the loading dock . The unique gravity hinged design keeps the unit in the projected state, also allowing the unit to be compressed
while creating a air tight seal. The design of the Head and Side Curtains on this unit provides constant pressure against the top and sides of the trailer while allowing full unrestricted access to load and unload.
Conditioned Air
With an 85% sealing efficiency, this model is excellent in servicing Highway trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.
Fabric Selection
22oz Vinyl, 40oz Vinyl 50oz Vinyl, 16oz Csm 40oz Csm
Upgrades Available
•Gussets in head curtain
• Reinforced edge side curtains
Standard Features:
Protective Wear Pleats on Head Curtain
Fiberglass Stays in Curtains provide a Consant seal against
Top and Sides of Trailer
4" wide x 24" high yellow aiming stripe
Protective double Layer of Fabric on Bottom 24" of Side Curtains
22oz Vinyl Side and Top Perimeter Covers
Protective "I" Beams Guards
Bottom Draft Pads with "No Step Safety Logo
Sloped Head Frames diverts water away from dock area
Galvanized structural tube framing
Energy Savings
Designed to suit larger openings, the M600 Full Access Foam Filled Dock Shelter is specifically designed to accommodate both standard highway trailers as well as tailgate trucks. The design of this unit allows for full unrestricted access to the rear of the trailers when loading and unloading.
Uniform Seal
This unit consists of 2 foam frame side pads that resist impact damage from misaligned trailers, 1 head frame peaked to divert harsh weather from the dock area and protect products. Head frame to be covered withTranslucent sheeting with UV inhibitors which allows light into the loading dock area.
Conditioned Air
With an 85% sealing efficiency, this model is excellent in servicing Highway trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.
Protect
The design of this model does an excellent job of minimizing water entering into the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.
Standard Features:
•Replaceable foam filled bottom draft pads
•Replaceable/Removable side curtains
•Protective Wear Flaps on Head Curtain
•Foam frame side Pads resist impact damage from misaligned trailers
•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal
•Peaked Header frame to divert water away from dock area
•Double layer of protective fabric on bottom 24" of side curtains
•Translucent sheeting with UV inhibitors allows light in the dock area
Energy Savings
Save hundreds of dollars annually per dock position with this premium product. The custom design of the M625 Soft Sided Shelter w/Hooks is specifically built to suit and seal highway trailers. Eliminate almost all air gaps and daylight in and around the loading dock
Uniform Seal
The design of this unit with its removable side curtains and field replaceable Hooks make it a premium product. The Hooks grab the rear of trailer, sealing the gap created on swing out barn style doors virtually creating a complete seal around them
Conditioned Air
With a 95% sealing efficiency, this unit is designed to maintained conditioned air in the building while keeping harsh weather and elements out of the building
Protect
Keep your loading dock area safe and protect product at the loading dock area by providing a complete seal around the trailer when loading and unloading
Standard Features:
•Replaceable foam filled bottom draft pads
•Replaceable/Removable side curtains With Hooks
•Protective Wear Flaps on Head Curtain
•Foam frame side resist impact damage from misaligned trailers
•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal
•Peaked Header frame to divert water
•Double layer of protective fabric on bottom 24" of side curtain
•Translucent polyethylene sheeting with UV inhibitors to allow light in the dock area
Energy Savings
Designed to suit up to 10'w x 10.5'h openings, the M665 Full Access Foam Filled Dock Shelter is specifically designed to accommodate standard highway trailers with it's added Rain diverter to help ensure a superb seal.
Uniform Seal
This unit consists of two vertical side pads with removable side curtains. Head frame to be covered by Translucent polyethylene sheeting with UV inhibitors which allows light into the loading dock area.
Conditioned Air
With a 90% sealing efficiency, this model is excellent in servicing both tailgate and highway trailers, keeping conditioned air in, while keeping the unwanted weather and elements out.
Protect
The design of this model does an excellent job of keeping water from entering the loading dock area.
Standard Features:
•Replaceable foam filled bottom draft pads
•Replaceable/Removable side curtains
•Protective Wear Flaps on Head Curtain
•Foam frame side resist impact damage from misaligned trailers
•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal
•Peaked Header frame to divert water
•Double layer of protective fabric on bottom 24" of side curtain
•Translucent polyethylene sheeting with UV inhibitors to allow light in the dock area
Energy Savings
Designed to suit up to 10'w x 10.5'h openings, the M675 Full Access Foam Filled Dock Shelter is specifically designed to accommodate standard highway trailers with it's added superior "Hook" design that captures barn style doors while allowing unrestricted access to the rear of the trailers when loading and unloading.
Uniform Seal
This unit consists of two foam based vertical pads with changeable side curtains and replaceable "Hooks". One galvanized peaked header frame an added rain diverter provides a superb seal.
Conditioned Air
With a 95% sealing efficiency, this model is excellent in servicing Highway trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.
Protect
The design of this model does an excellent job of minimizing daylight, weather, and elements from entering the loading dock area.
Standard Features:
•Replaceable foam filled bottom draft pads
•Replaceable/Removable side curtains With Hooks
•Protective Wear Flaps on Head Curtain
•Foam frame sides resist impact damage from misaligned trailers
•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal
•Peaked Header frame to divert water
•Double layer of protective fabric on bottom and top 24" of side curtains
•Foam wiper blade creates a tight seal against the top of the trailer.
Energy Savings
Designed to suit larger door openings, the M700 provides full access to the rear of trailers. This foam filled compression loading dock seal is an effective way to reduce energy loss and save hundreds of dollars annually in heating and cooling costs per dock position.
Tight Seal
This unit consists of 2 foam filled "L" shaped side pads and one head curtain complete with a "self fasteners" designed to help seal a variety of trailer heights.
Conditioned Air
With a 90% sealing efficiency, this model is excellent in servicing a wide variety of trailers and helps to keep conditioned air in and unwanted weather and elements out.
Custom Head Curtains Options:
PVC Drop
Full Foam Face w/self fasteners
1⁄2 Foam Face w/self fasteners
Specifications:
•Enviro-Green Foam with 99% memory
•4" wide yellow guide stripe
•Condensation drainage holes
•Compression release holes
•Vapor barrier
•Lock stitched double stitched seams
•Waterproof design
Inflatable Series
Energy Savings
Designed to suit 8 ́ wide x 8 ́ high openings. Reduces pressure against the building wall unlike conventional pads while creating a tight energy saving seal against the back of the truck. Inflates when truck is backed up, deflates before truck leaves.
Tight Seal
A uniformed air bag construction with a unique internal baffle system creates a Flat faced design to help increasing contact area.
Conditioned Air
With a 95% sealing efficiency, this model is excellent in servicing a wide variety of trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.
Waterproof
The airtight design of this model does an excellent job or minimizing water entering the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.
Specifications:
24′′yellow guide stripes for truck placement
Higher wedged header design to help seal a variety of trailers
Pressure treated wood framing to mount air bags to.
Flat faced design creates larger contact area for truck placement
22 oz Hi-Tear Vinyl for air bags
115V continuous running motor and blower assembly
inflates the air bag system protected by a galvanized hood.
Energy Savings
Designed to suit 8 ́ wide x 10 ́ high openings, used to help seal a variety trailers heights that require a compression seal on the sides and a air bag seal on top. With conventional side pads on the side this helps create a tight energy saving product.
Tight Seal
A uniformed air bag construction with a unique internal baffle system creates a dual seal design to help increase contact area. Inflated after the trailer has docked, and deflated before the trailer departs, minimizing wear and tear on the air bag.
Conditioned Air
With a 95% sealing efficiency, this model is excellent in servicing a wide variety of trailers by keeping conditioned air in, and keeping the unwanted weather and elements out.
Waterproof
The airtight design of this model does an excellent job of minimizing water entering the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.
Specifications:
-24′′yellow guide stripes for accurate truck placement
Raked header pressure treated wood framing.
-Translucent sheeting on head frame allows light into dock area
17oz Vinyl for Header Air bag.
-Retraction spring deflates the header air bag when not in use.
115V continuous running motor and blower assembly
inflates the air bag system
Foam side pads on the sides for compression seal
Energy Savings
Designed to suit 10 ́ wide x 10 ́ high openings, Intended to seal a wide assortment of trailers going from 144" to162" High and 96" to 102" wide. This unit will allow full access to the rear of trailers.
Tight Seal
A uniformed air bag construction with a unique internal baffle system helps increasing contact area. An inner oil-tempered spring on the header air bag, and inner "shock cord" systems on the side air bags helps the unit retract when not is use.
Conditioned Air
With a 95% sealing efficiency, this model is excellent in servicing a wide variety of trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.
Waterproof
The airtight design of this model does an excellent job or minimizing water entering the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.
Specifications:
24′′yellow guide stripes for accurate truck placement
Raked header pressure treated wood framing.
Polyethylene sheeting applied to head and side frames allowing light into dock area.
Header and side air bag material made from industries leading 17oz "Rip Stop" Material.
Retraction spring deflates the header air bag when not in use, shock cord allows the side air bags to retract.
115V 1⁄2 HP continuous running motor inflates the air bag system in under 60 seconds.
Rain Diverter
Weatherproof
Can be used as a stand alone or designed with existing units. Eliminate rain and harsh weather from the loading dock area. The design of this model does an excellent job of minimizing water entering the
loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.
Tight Seal
This unit consists of one raked pressure treated head frame covered with Translucent sheeting, one custom foam wiper blade, made up f dual density foam to give a tight seal against the top of the trailers.
Maintenance free desigh with no mechanical parts to service.
Upgrades Available
Galvanized Steel Frames with galvanized sheeting
50oz Vinyl
Specificatios:
Enviro-Green Foam with 99% memory
Overlapping Wear Pleats
40oz Vinyl fabric
Galvanized Trim angle
Lock stitched double stitched seams
Waterproof design
Aftermarket Accessories
Marvel steel Track Guards offer an ideal solution providing protection to your overhead door tracks and reducing downtime from damage. Our durable powder-coated yellow finish ensures high visibility and longevity, making them a reliable choice for any industrial setting.
Options
No base plate
10ga thickness
Custom sizes available
Double-stitched seams offer added strength and durability.
Engineered For Endurance
Withstanding Rigorous Use
Customization Options
Perfect Fit for Any Configuration
2" Wide
3" Wide
4" Wide
Leveler Wedges fill the gap between the dock leveler deck and curb angles, sealing tightly when the overhead door closes to reduce energy loss and cut heating and cooling costs.
Strap Measurements
9" Long 2.5" Wide +
Wedge Measurements
2" Long 2" Wide 2.5" De
Metal canopies provide reliable overhead protection for industrial garages and loading docks, keeping areas dry and reducing slip hazards. Built with reinforced gussets for stability, they feature 18-gauge heavyduty steel and a galvanized finish for long-lasting, rust-resistant performance.
Standard Widths
120" 132" 144"
Standard Projection
18" 24" 36"
Climate Control
Regulates indoor climate by minimizing air exchange, ensuring stable temperatures and protection from external conditions.
Insect Control
Forms a powerful air barrier that keeps flying insects out, ensuring a clean and hygienic environment.
Energy Savings
Minimizes air exchange at entry points to maintain consistent indoor temperatures, reducing heating and cooling costs.
Environmental Separation
Effectively separates different areas, such as cold storage and loading docks, preserving optimal conditions and preventing cross-contamination.
Inhibit Dust and Pollutants
Blocks dust, debris, and pollutants, improving air quality and maintaining cleanliness indoors.
Secondary Heat Source
Provides an optional heating feature for added warmth at entry points, enhancing comfort during colder seasons.
Options:
(Allows up to 35% airflow while blocking bugs & pests)
17 x 11 Weave Mesh
NEMA-4 Upgrade
Motion Sensors
Safety Reversing Edge
Pullcord Station
High Cycle Upgrade
Remote Control