Masonry Fireplace Industries, Inc. (MFI) was started in 2005 by a group of three individuals who together, have over 100 years of experience in the fireplace manufacturing business. Our last venture was a highly profitable company with global sales that focused on fireplace distribution to national homebuilders.
Based in Santa Ana, California, MFI started operations in the later part of 2006. All of our fireplaces are listed with PFS under report number 08-154. We are currently offering 17 model variations of sizes 33″, 39", 43″(See-Through), 44" , 49", and 63″ designed for masonry fireplaces. Besides these standard models we offer custom sizes for custom needs. These modular concrete fire boxes are the lightest weight in their class with the highest heat resistant strength on the market.
Indoor/Outdoor Fireplaces
Recreating the tradition of the hearth and the elegance & romance of the flame
Mason-Lite captures the essence of the fireplace masonry artists have been crafting for centuries. And, with a proven history of superior quality in lightweight fireplaces, it's no wonder Mason-Lite is one of the industry leaders in modular concrete fireplaces.
With the best fit and finish in the industry, Mason-lite offers fireplaces in standard sizes of 33″, 39″, 44″, 49″, 63″, 75", and a 43" See-through; combined with a vast custom-size fireplace library. And, by just adding an 8" height kit, you can have the tall and shallow look of a Rumford-style fireplace. Our fireplaces are approved for multi-story and combustible floor installations all the while meeting UL127, UL103 safety standards.
Using gas logs? Our fireplaces are also ANZI Z21.60 compliant! Check out our Virginiana Gas Log Systems or finish the look with our optional herringbone or running bond firebrick panels for easy installation.
Standard Wood Burning (MFP33/39/44/49/63)
Standard Wood Burning (MFP33/39/44/49/63) (FRENCH INSTRUCTIONS)
Standard Wood Burning (MFP33/39/44/49/63) (SPANISH INSTRUCTIONS)
MFP 75 Instruction Manual
See-Thru (MFPST43)
Wood Burning Clearance Mantel Guide
Looking for a contemporary style for your new fireplace?
Look no further than Mason-Lite. Mason-Lite provides safe, yet aesthetically beautiful, linear fireplaces for your indoor and outdoor living space.
Linear fireplaces have become so popular that Mason-Lite has standardized the most common requests – 48", 60", 72", 84", 96", 108 and 120" – designed to use single or dual 12" B-vent chimney (ANSI Z21.50 compliant). However, this certainly does not limit you from using Class A chimney nor from choosing custom widths, see-throughs, corners, or any other linear design (NFPA211 compliant). In fact, you can also choose whether you want a flush hearth or a trough designed for use with Mason-Lite's optional Opalescence Linear Burner w/LED lighting or Golden Blount Alpine Burner.
LMFP Linear B-Vent Manual
Opalescence LED Linear Burner Manual (For LMFP units with Trough)
LMFP Linear B-Vent Manual (FRENCH INSTRUCTIONS)
Alpine Burner Manual (For LMFP units with Trough)
Turn your fireplace dreams into reality!
We will help you design a safe, yet aesthetically beautiful custom fireplace for your indoor or outdoor living space. You provide the opening size, style and application and we will handle the rest. Past projects include fireplaces up to 30 feet wide and some with 6-foot-plus opening heights. With Mason-Lite custom fireplaces, the possibilities are endless.
Mason-Lite's fully customizable fireplaces meet NFPA 211 requirements; there is no customizing in the field because we ship your fireplace as a pre-cut, complete kit. Custom fireplaces are available in wood-burning, gas burning, and vent-free; and with linear, single-sided, see-through, corner, 3-sided, and 4-sided options. Choose Mason-Lite's optional Virginiana Logs systems or Opalescence Linear Burner systems or maybe you've chosen your own interior firebox media to finish your beautiful and unique fireplace.
Get a Custom Quote
Chimney Sizing Chart
Custom Unit Instructions
Mason-Lite Custom Fireplace Brochure
Masonry fireplaces add value and elegance to your home and outdoor living space
Using a Mason-Lite Vent-Free fireplace also provides warmth and beauty to any room in your home without taking up valuable real estate for a chase and chimney.
Vent-free fireplaces have become very popular for both indoor and outdoor applications due to the ease of installation as well the radiant heat they provide. Requiring zero clearance to combustibles, with standard sizes of 39", 44", 49", these are approved with any ANSI Z21.11.2 approved gas log set* and vent-free burners; you can choose Mason-Lite's optional Virginiana Log system. Keep in mind, the maximum number of BTU's for vent-free is 40,000. Linear, see-through and custom vent-free kits are also available.
* Indoor Vent-Free fireplaces are approved across the USA in over 45 states. Please check your local jurisdiction restrictions.
Vent Free Manual
See Thru Vent Free Manual
Virginiana Vent Free Burner Manual
Masonry fireplaces add value and elegance to your home and outdoor living space.
Using a Mason-Lite Vent-Free fireplace also provides warmth and beauty to any room in your home without taking up valuable real estate for a chase and chimney.
Vent-free fireplaces have become very popular for both indoor and outdoor applications due to the ease of installation as well the radiant heat they provide. Requiring zero clearance to combustibles, with standard sizes of 39", 44", 49", these are approved with any ANSI Z21.11.2 approved gas log set* and vent-free burners; you can choose Mason-Lite's optional Virginiana Log system. Keep in mind, the maximum number of BTU's for vent-free is 40,000. Linear, see-through and custom vent-free kits are also available.
* Indoor Vent-Free fireplaces are approved across the USA in over 45 states. Please check your local jurisdiction restrictions.
Vent Free Manual
See Thru Vent Free Manual
Virginiana Vent Free Burner Manual
Outdoor Fireplaces
Mason-Lite lightweight outdoor fireplace kits help you realize your dream of having an outdoor fireplace without major building infrastructure reinforcement.
With the best fit and finish in the industry, Mason-lite offers fireplaces in standard sizes of 33″, 39″, 44″, 49″, 63″, 75", and a 43" see-through, as well as our linear fireplace sizes from 48" to 120", and custom sizes; all with no damper required. Both vented and vent-free options are available. Consider Mason-Lite's optional Opalescence burner for covered patio applications. Our fireplaces are approved for deck installations when using our metal base, or an appropriate alternative, for proper clearances. Finish the look with our optional herringbone or running bond firebrick panels for easy installation.
Standard Wood Burning (MFP33/39/44/49/63)
Standard Wood Burning (MFP33/39/44/49/63) (FRENCH INSTRUCTIONS)
Standard Wood Burning (MFP33/39/44/49/63) (SPANISH INSTRUCTIONS)
MFP 75 Instruction Manual
See-Thru (MFPST43)
Wood Burning Clearance Mantel Guide
Outdoor Pizza Oven
The perfect addition to your own outdoor kitchen, the Mason-Lite Pizza Oven is easy to install and use. You'll be cooking your own amazing pizzas from the privacy of your backyard in no time!
Mason-Lite's wood-burning only Pizza Oven is available in two easy-to-install sizes: 18" and 24" openings. For heat retention, each Pizza Oven has a firebrick base and inner brick panels. For additional heat retention, Mason-Lite has an optional powder-coated steel door. With the exponential growth of the outdoor kitchen, pizza ovens can be placed directly on to a non-combustible countertop. If a free-standing pizza oven is your preference, choose the option wood storage stand.
Toscana Pizza Oven
Toscana Golia Pizza Oven Manual
Toscana Golia Pizza Oven Spec
Pizza Oven Cooking Tips & Tricks
Venting
Class A Air-Cooled and Packed Pipe
Mason-Lite is approved with any UL 103 listed metal chimney- used in gas and wood applications. For your convenience, we have partnered with DuraVent. Available in DuraChimney II and DuraTech.
Duravent Type B Gas Vent Catalog & Instructions
