Northern Facades - ISOclip

Architectural Panels, Thermal Isolation Clips and Unitized Glazing Systems

CONTACT INFO
6451 Northwest Dr.
Mississauga, ON, Canada L4V 1K2
Toll Free: 844-740-2050
Phone: 905-740-2050
Continuing Education Logo
EMAIL
Request for informationNorthern Facades - ISOclip Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon
COMPANY OVERVIEW

Northern Facades Ltd, is a leading fabricator of architectural metal panel, Laminam ceramic panel, and unitized glazing systems. Our expertise consists of design assist, engineering, custom systems design, drafting, manufacturing, testing, value engineering, and project management. We work with the building envelope community to deliver designed, code-compliant fabricated systems to building owners, who can enjoy beautiful facades that last for many generations.

 

We are a unique custom systems fabricator, bringing architectural design to reality.

 

We are a combination of creative and practical souls. We are Engineers, Drafts people, Estimators, Research and Development Scientists, Machinists, Craftspeople and Business Development personnel ready to help you.

 

Our primary 200,000 square foot manufacturing facility is equipped with top of the line glazing and CNC production lines.  We are located near Toronto Ontario's main highways and airport for optimal transport logistics.  We also service our clients across North America from regional production facilities across Canada.

 

ALL PRODUCTS

ISO Clip  

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The clip accommodates a variety of insulation thickness or wall depths, eliminating the need for shims and can accommodate insulation from 2" - 3.5". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 2.0″ Technical Data Sheet

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSDATASHEETS

The ISO Clip  is a high-performance thermal isolation mounting clip designed for use in exterior wall assemblies, particularly in rainscreen systems. 

Function and Purpose

  • Reduces Thermal Bridging: The ISO Clip creates a thermal break between the interior and exterior of a building, significantly reducing heat transfer through the wall assembly. This improves the effective R-value of the insulation.  

  • Versatile Installation: Compatible with various substrates including concrete, steel studs, wood, and concrete block.  

  • Flexible Design: One clip fits various insulation thicknesses and wall depths—no need for shims or multiple clip sizes.  

  • Orientation Versatility: Supports both vertical and horizontal sub-girts when installed in the same direction.  



ISO Clip Calculator:

  • A digital tool that helps balance wind load and thermal performance by guiding users through over 90,000 tested combinations of wall assemblies, cladding types, and clip spacings, engineered by Morrison Hershfield for optimal performance and cost-efficiency." 



ISO CLIP Calculator

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSDATASHEETS

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The clip accommodates a variety of insulation thickness or wall depths, eliminating the need for shims and can accommodate insulation from 4" - 6". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 3.25″ Technical Data Sheet

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSDATASHEETS

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The 4.75" clip with built in adjustment eliminates the need for shims and can accommodate insulation from 5" - 8". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 4.75″ Technical Data Sheet

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSDATASHEETS

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The 7.75" clip with built in adjustment eliminates the need for shims and can accommodate insulation from 8" - 10". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 7.75" Technical Data Sheet

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSDATASHEETS

Architectural Panel Systems  

ACCUMET panel system is comprised of flat 4-mm aluminum composite plank that is available in a variety of colours and finishes – even stainless steel, copper, granite or marble.

System
ACCUMET is fully engineered for virtually any application. Accumet is a rear-ventilated rain-screen system and can be provided with gaskets for AMMA compliance. Whether making a corporate ‘branding' statement or simply re-cladding your existing facility, the Accumet 2000 system may be for you! Owners and designers also use this system on the interior as a feature wall or protective wall covering.

Features

  • Bonded pre-finished aluminum (or other exotic metals) to a thermoplastic or FR core

  • Fully Engineered Rainscreen, Tested and Installed in hundreds of Exterior and Interior applications

  • Designed for thermal expansion and contraction without binding, rattling or misalignment

  • Limitless design flexibility through form and colour

  • Superior in flatness – eliminating dimpling, buckling and oil canning

  • Vast color & finish options

  • SB10, ASHRAE 90.1 Compliant with inclusion of ISO Clip thermal clip

  • Certified Testing

Rated 5 based on 1 product reviews
CADDATASHEETS

Laminam Ceramic supplied by Stone Tile International and made from a blend of fine-grain clays and other minerals to produce a very dense body, which makes it highly resistant to moisture, staining and wear. It will withstand years of heavy weathering in exterior faCade applications while maintaining its color and beauty.

System
Ceramic panel rain-screen faCade system available in the full range of Laminam Ceramic finishes and textures.

Features

  • 130+ colors to choose from

  • SB10, ASHRAE 90.1 compliance through integration of a thermally insulated sub-girt ISO clip system

  • Bonded fiberglass mesh backing comes standard with STX system
    to keeps material in place in the unlikely event of breakage

  • Rain screen system (DBVR) (PER)

  • Excellent anti-graffiti properties

  • Thin, light-weight slabs

  • Install on multiple substrates

  • Suitable for high rise construction

  • Resistant to extreme frost and UV rays

  • Scratch, dent, and abrasian resistant

  • Wide range of high quality finishes and texture options available

  • Non-combustible

  • Quick installation

  • Building code compliant

Rated 5 based on 1 product reviews
DATASHEETS

AXIOM panels are fabricated from tension leveled, architectural grade aluminum plate, complete with shop installed stiffening ribs (if required). Panel corners are welded on 3mm panels to provide a seamless finish. On 2mm panel corners are non-welded providing a sharper return edge.

In aluminum, the 3mm lightweight panels are factory painted, in an controlled environment, after forming, which allows for limitless applications and the ultimate in design flexibility. 2mm prepainted panels are also available as well as other non-ferrous materials such as zinc and stainless steel.

System
AXIOM is a solid metal plate wall system uniquely designed and tested as a pressure equalized rainscreen. The Axiom System meets all of the requirements of the latest edition of the National Building Code for non-combustible construction and is considered a true dry-joint “Rainscreen Principle" system. This system should be considered when codes prevent the use of composite panel.

Features

  • Non-combustible

  • Dry joint rain screen -(DBVR) (PER)

  • Designed for thermal expansion and contraction

  • Limitless design flexibility including curves and corners

  • Available 2mm pre-finished or 3mm post-painted

  • SB10, ASHRAE 90.1 compliant with inclusion of ISO Clip

  • Variety of colours and finishes

Rated 5 based on 1 product reviews
CADDATASHEETS

Accuform panels are designed and engineered to be economical and easy to install. They are fully formed on an automated line allowing us to provide the panels in a minimal lead time, at a competitive price, while maintaining extreme precision and quality.

The panels are formed from tension leveled architectural grade aluminum plate offered in a wide variety of 2mm pre-finished or post painted colors. Accuform is a metal plate system, meaning it is non-combustible and fully recyclable upon the end of its life.

The panel system depth ranges from 2" - 4" as part of our standard offering. Panel corners are mechanically formed butt-jointed when using prefinished material.

Features

  • Non-combustible dry joint rain screen system (DBVR) (PER).

  • Economical.

  • Simple quick installation.

  • Accommodates thermal expansion and contraction.

  • Panel Grid flexibility.

  • Standard panel sizes optimized for economical pricing and quick delivery.

  • Rapidly manufactured.

  • Tested.

  • Sustainable, can be reused, refinished or recycled.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOSDATASHEETS

Unitized Curtain Wall and Fenestration Products  

6450HP is an innovative and versatile unitized curtain wall system designed to curb a building's energy appetite and protect against the effects of today's harsh climate. 6450HP is designed to be assembled and glazed in a controlled environment for increased quality assurance of critical seals and components. Fully engineered and completed unitized frames are shipped directly to the jobsite permitting rapid installation. 6450HP's adaptability to fulfill most Architectural needs lends itself to being one of the most versatile and leading curtain wall systems in today's market. 6450HP can easily be customized to seamlessly interface with market leading window and door systems.

Performance & Design Flexibility

  • Versatile framing design

  • 2 1/2" (63.5mm) sightline, with multiple system depths

  • 4-side captured (horizontal and/or vertical)

  • 2-side captured glazing (horizontal and/or vertical)

  • 4-side structural silicone glazing

  • Polyamide thermal breaks for captured systems

  • Increased condensation resistance

  • Thermal barrier minimizes heat transfer, providing improved occupant comfort * (fiberglass optional)

  • Standard perimeter silicone heal beads in all captured vision applications. Does not rely on compression gasket to maintain air and water tightness

  • Accommodates 20mm (13/16") differential floor to floor movement

  • 90° inside and outside corners

  • Silicone setting blocks

  • Structural setting block chairs

  • Pre-installed silicone exterior weatherseal gaskets

  • 3-way adjustable curtain wall anchors

  • 300 series stainless steel assembly fasteners

  • Dual finish capability (inside/outside finish)

Rated 5 based on 1 product reviews
CATALOGS

6450HP is an innovative and versatile unitized curtain wall system designed to curb a building's energy appetite and protect against the effects of today's harsh climate. 6450HP is designed to be assembled and glazed in a controlled environment for increased quality assurance of critical seals and components. Fully engineered and completed unitized frames are shipped directly to the jobsite permitting rapid installation. 6450HP's adaptability to fulfill most Architectural needs lends itself to being one of the most versatile and leading curtain wall systems in today's market. 6450HP can easily be customized to seamlessly interface with market leading window and door systems.

Performance & Design Flexibility

  • Versatile framing design

  • 2 1/2" (63.5mm) sightline, with multiple system depths

  • 4-side captured (horizontal and/or vertical)

  • 2-side captured glazing (horizontal and/or vertical)

  • 4-side structural silicone glazing

  • Polyamide thermal breaks for captured systems

  • Increased condensation resistance

  • Thermal barrier minimizes heat transfer, providing improved occupant comfort * (fiberglass optional)

  • Standard perimeter silicone heal beads in all captured vision applications. Does not rely on compression gasket to maintain air and water tightness

  • Accommodates 20mm (13/16") differential floor to floor movement

  • 90° inside and outside corners

  • Silicone setting blocks

  • Structural setting block chairs

  • Pre-installed silicone exterior weatherseal gaskets

  • 3-way adjustable curtain wall anchors

  • 300 series stainless steel assembly fasteners

  • Dual finish capability (inside/outside finish)

Rated 5 based on 1 product reviews

Project Gallery  

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Affiliated Associations  

We are a part of the following associations:

  • AIA Architect Membership

  • OAQ

  • CSC Toronto Annual Sponsorship

  • DCC Montreal and Quebec chapter

  • CSI

  • CSC

  • ULI

  • IIBEC

  • Passive House Quebec

  • CABQ

  • Corporate OBEC

  • Raina

  • AIBC

  • Green Building Certification Inc. (GBCI)

  • American Construction Inspectors Association (ACIA)

  • American Institute of Building Design (AIBD)

  • American Institute of Constructors (AIC)

  • American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE)

  • Building Owners and Managers Institute - Continuing Professional Development (BOMI CPD)

  • California Council for Interior Design Certification (CCIDC)

  • Florida Board of Professional Engineers (FBPE)

  • International Code Council (ICC)

  • The International Association of Certified Home Inspectors (InterNACHI)

  • National Association of Home Builders (NAHB)

  • National Association of the Remodeling Industry (NARI)

  • Registered Continuing Education Program (RCEP)

  • Rocky Mountain Masonry Institute (RMMI)

  • The Alberta Association of Architects (AAA)

  • The EPP: which includes - AANB + ALBNL + NSAA

  • Architects Association of Prince Edward Island (AAPEI) 

  • Canadian Association of Home and Property Inspectors (CAHPI)

  • Newfoundland & Labrador Association of Architects (NLAA)

  • Northwest Territories Association of Architects (NWTAA)

  • Ontario Association of Architects (OAA

  • Saskatchewan Association of Architects (SAA)

Rated 5 based on 1 product reviews