Nova Technology

CONTACT INFO
W141N9240 Fountain Blvd.
Menomonee Falls, WI 53051
Toll Free: 800-236-7325
Phone: 262-502-1591
EMAIL
Request for informationNova Technology Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Dock Levelers  

WHAT YOU SHOULD KNOW ABOUT NOVA'S NMS MECHANICAL DOCK LEVELER

NOVA's NMS Mechanical Dock Leveler is designed to provide excellent reliability and structural durability at an affordable price. Easy pull-chain operation with a yieldable flip-out lip and below dock end load controls make this full-featured leveler a solid value.

FEATURES AND BENEFITS

  • Patented holdown assembly allows for full float and automatic release capability with air ride trailers, preventing failure or damage from overextension

  • Simple operation with a cam and roller counterbalance system assures smooth dependable walk down

  • Integral maintenance strut is lockout/tagout compliant with lip support strut that also allows convenient servicing of the lip

  • Yieldable flip lip w/dampened return

  • Single point spring adjustment

  • 5-year warranty

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

WHAT YOU SHOULD KNOW ABOUT NOVA'S NAS AIR-POWERED DOCK LEVELER

NOVA's NAS Air-Powered Dock Leveler incorporates the use of a low-pressure, high-volume air system to raise and lower the platform. A single push-button activates the air-powered system to raise the leveler and extend the lip. This simple, very reliable design requires only minimal maintenance.

FEATURES AND BENEFITS

  • Environmentally friendly air operated system provides for full float at all positions

  • Easy push-button activation

  • Single-phase 115V motor with simple button control

  • B410-14 laminated dock bumpers

  • Automatic lip extension with yieldable lip

  • Low maintenance design

  • Full-width rear hinge

  • Integral maintenance strut is lockout/tagout compliant with lip support strut

  • 5-year warranty

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

WHAT YOU SHOULD KNOW ABOUT NOVA'S NHS HYDRAULIC DOCK LEVELER

The NHS Hydraulic Dock Leveler incorporates the use of hydraulics to raise and lower both the platform and lip. A single push-button activates a hydraulic pump for operating both the leveler platform and lip cylinders.

FEATURES AND BENEFITS

  • Easy push-button operation for smooth, consistent operation with a hydraulic system that provides for full float at all positions

  • Positive lip extension and retraction with true regenerative hydraulic control

  • Operating range of 12-inches above and 12-inches below dock

  • Full-width rear hinge mounted in compression with structural channel support

  • Velocity fuse hydraulic fail safe stops platform with 1 to 3-inches in free fall situation

  • Subframe design allows for easy quick pit clean out

  • Integral maintenance strut

  • 5-year warranty

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

WHAT YOU SHOULD KNOW ABOUT NOVA'S MECHANICAL EDGE-OF-DOCK LEVELER

When dock space is limited or the working range of a full size, pit-style leveler is not needed; NOVA's Mechanical Edge-of-Dock Leveler is an economical option. Edge-of-dock levelers mount to the dock face and provide a working range of 5-inches above and 5-inches below the dock.

FEATURES AND BENEFITS

  • Dual-extension spring lift mechanism

  • Heavy-duty self-storing steel lever with EZ grip handle

  • Roller-bearing lift mechanism for easy lifting

  • Cold-rolled steel hinge pins for added strength and long life

  • Leveler lip and deck are constructed with high-strength 55,000 PSI minimum yield steel safety tread plate

  • Grease fittings

  • Milled lip edge for smooth tire rollover

  • Four steel gussets for added strength and extended life

  • Full-width distribution bar for extra durability

  • Heavy-duty bumper block assemblies with reinforced rubber molded bumpers

  • Bumper projection, 15-inches

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

WHAT YOU SHOULD KNOW ABOUT NOVA'S HYDRAULIC EDGE-OF-DOCK LEVELER

When dock space is limited or the working range of a full size, pit-style leveler is not needed; NOVA's Hydraulic Edge-of-Dock Leveler is an economical option. Edge-of-dock levelers mount to the dock face and provide a working range of 5-inches above and 5-inches below dock.

FEATURES AND BENEFITS

  • NEMA 4 push-button control panel

  • Cold-rolled steel hinge pins for added strength and long life

  • Fully hydraulic lip and deck cylinders

  • Grease fittings

  • Heavy-duty bumper block assemblies with reinforced rubber molded bumpers

  • Bumper/blockout projection, 18-inches

  • 115/230 VAC single-phase powerpack

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

WHAT YOU SHOULD KNOW ABOUT NOVA'S BARRIER LIP LEVELER

NOVA's Barrier Lip Leveler prevents forklifts from driving off the edge of the dock. The 5-7" tall barrier extends the width of the leveler and can stop a 10,000-pound forklift
traveling at 4 miles per hour. It offers protection while at dock level in a stored, cross-traffic position and below dock for end loading operations.

FEATURES AND BENEFITS

  • Increases safety and prevents forklift roll-off at vacant docks

  • Automatically recycles to the stored position in the event of premature truck departure

  • Establishes a smooth transition between the trailer bed and leveler platform

  • Single push-button control for the leveler and lip

  • High-visibility yellow paint is standard for added safety and a visual guide

  • 5 Year Warranty

Rated 5 based on 1 product reviews
SPECS

Truck Restraints  

WHAT YOU SHOULD KNOW ABOUT NOVA'S LOCK-UP VEHICLE RESTRAINT

The patented NOVA Lock-Up™ Vehicle Restraint is designed to secure an intermodal container chassis, standard trailer and most RIG bar configurations, even styles that have cover plates
or obstructions. Its spring-loaded housing lowers with truck contact, positions the unit with the RIG bar and automatically adjusts to trailer float. The roller slope extension decreases the resistance of carriage travel while it adjusts to the height of the RIG bar and features a wheel assembly that effortlessly
rolls over the pavement to prevent marks/gouges on the dock approach pavement.

Mounts to dock above ground level to stay clear of accumulated precipitation and debris. Protected from the elements with watertight connectors and zinc plating, which provides exceptional corrosion resistance.

FEATURES AND BENEFITS

  • Vertical barrier position ensures engagement with intermodal containers and trailer RIG configurations with cover plates or obstructions

  • Patented activation system ensures RIG/barrier engagement when electrical power is lost

  • Brakeless, direct drive gear motor specifically engineered for this application—no brake, clutch, sprockets, chain or adjustments required

  • Designed to accommodate the widest variety of RIG configurations

  • PLC-based control box provides maintenance diagnostics

  • RIG sensor is standard and will notify dock attendant when trailer is present without opening the overhead door

  • LED lights are standard for energy efficiency and long life

  • Meets and exceeds ANSI MH30.3 requirements, tested and certified

  • Includes a 5-year warranty

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process.

 

The Cast-In style housing is designed to be embedded into the concrete drive.  This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall.  The zinc-plated housing is completely self-contained and is designed to handle the harshest loading dock environments.

 

FEATURES AND BENEFITS

  • Lifetime Warranty – longest warranty in the industry
  • Versatility in handling a larger variety of trucks
  • Installs at more nontraditional dock types
  • Low maintenance design, very few moving parts
  • 10″ retracted height
  • Non-impact design
  • Manual or powered versions
  • LED inside and outside light communication package
  • Can withstand over 30,000 pounds of pull-away force
  • Ram bar yield strength of 100,000 psi
  • Zinc-plated finish provides exceptional corrosion resistance
  • All activation components mounted inside the building
  • Small foot print

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process.

 

The Flange Style housing is designed to be anchored into the concrete drive.  This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall.  This style also allows for easier movement to other dock positions in the event of required location changes.  It includes a completely self-contained, zinc-plated housing that can handle the harshest loading dock environments.

 

FEATURES AND BENEFITS

  • Lifetime Warranty – longest warranty in the industry
  • Versatility in handling a larger variety of trucks
  • Installs at more nontraditional dock types
  • Low maintenance design, very few moving parts
  • 10″ retracted height
  • Non-impact design
  • Manual or powered versions
  • LED inside and outside light communication package
  • Can withstand over 30,000 pounds of pull-away force
  • Ram bar yield strength of 100,000 psi
  • Zinc-plated finish provides exceptional corrosion resistance
  • All activation components mounted inside the building
  • Small foot print
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process. The 7 1/2 inch version is the lowest stored height of any restraint in the industry, allowing service to a wider range of truck types.

 

The Cast-In style housing is designed to be embedded into the concrete drive. This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall.  The zinc-plated housing is completely self-contained and is designed to handle the harshest of loading dock environments.

 

FEATURES AND BENEFITS

  • Lifetime Warranty – longest warranty in the industry
  • Versatility in handling a larger variety of trucks
  • Installs at more nontraditional dock types
  • Low maintenance design, very few moving parts
  • 7 1/2″ retracted height for use with lift gate and steep decline approach
  • Non-impact design
  • Manual or powered versions
  • LED inside and outside light communication package
  • Can withstand over 30,000 pounds of pull-away force
  • Ram bar yield strength of 100,000 psi
  • Zinc-plated finish provides exceptional corrosion resistance
  • All activation components mounted inside the building
  • Small foot print

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process. The 7 1/2 inch version is the lowest stored height of any restraint in the industry, allowing service to a wider range of truck types.

 

The Flange Style housing is designed to be anchored into the concrete drive.  This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall.  This style also allows for easier movement to other dock positions in the event of required location changes.  It includes a completely self-contained, zinc-plated housing that can handle the harshest of loading dock environments.

 

FEATURES AND BENEFITS

  • Lifetime Warranty – longest warranty in the industry
  • Versatility in handling a larger variety of trucks
  • Installs at more nontraditional dock types
  • Low maintenance design, very few moving parts
  • 7 1/2″ retracted height for use with lift gate and steep decline approach
  • Non-impact design
  • Manual or powered versions
  • LED inside and outside light communication package
  • Can withstand over 30,000 pounds of pull-away force
  • Ram bar yield strength of 100,000 psi
  • Zinc-plated finish provides exceptional corrosion resistance
  • All activation components mounted inside the building
  • Small foot print
     
Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The NOVA Lock & Load™ is a hook-style vehicle restraint that secures the trailer's rear impact guard (RIG) to reduce the risk of premature departure and trailer movement during loading and unloading. Its spring-loaded housing lowers with truck contact and the carriage automatically adjusts with trailer float.  The Lock & Load™ has an enhanced design with a patent pending Triple Range Hook that outperforms competitor hook-style restraints.

 

Mounts to dock above ground level to stay clear of accumulated precipitation and debris. Protected from the elements with watertight connectors and zinc plating, which provides exceptional corrosion resistance.

 

FEATURES AND BENEFITS

  • Hook is upwardly biased and rotates to increase engagement if contacted by the RIG when trailer shifts during loading and unloading
  • Roller slope extension eliminates gouging and marking on the dock approach surface
  • Gear motor operates for a total of three seconds for the full cycle of restraining and releasing a vehicle
  • Only uses electricity when engaging or disengaging the rotating hook
  • Hook maintains engagement with the RIG, even if power is lost
  • PLC-based Control Box provides maintenance diagnostics
  • Control box includes key pad for override as standard
  • LED lights are standard for energy efficiency and long life
  • Includes a 5-year warranty

 

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

The NOVA  OmniLock™ is a rotating hook-style vehicle restraint featuring an innovative patent-pending design to release RIG Wedge. RIG Wedge occurs when a trailer is pushed forward during loading or unloading, applying excessive pressure to the restraint's hook from the trailer's Rear Impact Guard (RIG). As a result, the truck driver must reverse the trailer to release the restraint. The newly designed hook operating mechanism allows the restraint to overcome RIG Wedge by relieving pressure on the hook when it disengages from the trailer's rear impact guard, allowing the hook to rotate down. The OmniLock™ also utilizes a secondary engagement zone to securely restrain RIGs with plates, including Intermodal chassis.

The OmniLock™ has a vertical engagement range of 9 to 31-inches (220 to 787-millimeters) and mounts to the dock face above ground level to stay clear of accumulated precipitation and debris. Its elevated installation protects it from the elements, along with watertight connectors and zinc plating for added corrosion resistance.

FEATURES AND BENEFITS

  • Hook design enables the restraint to overcome “RIG Wedge" by relieving pressure on the hook from the RIG as it disengages

  • Secondary engagement mode safely and effectively restrains RIGs with plates including Intermodal chassis

  • Secures all standard RIG bars, including rectangular, pentagonal, 4-1/2″ reinforced RIG bars, and RIG bars with plates, including Intermodal chassis

  • Hook is rotationally upward biased and will continuously secure the RIG when a trailer shifts while restrained, even if power is lost

  • Hook extends when releasing to ensure proper disengagement from the docked trailer even when “RIG Wedge" occurs

  • Automatically resets hook if the trailer is not properly restrained

  • PLC-based control box provides maintenance diagnostics

  • Roller slope extension eliminates gouging and marking on the dock approach surface

  • Compatible with interlock and combination control boxes for integration with doors, gates, and levelers

  • Standard bypass and override feature is password-protected for use by authorized personnel only

  • LED Lights are standard for energy efficiency and long life

  • Includes a 5-year structural warranty

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Loading Dock Lifts  

THE NOVA DOCK LIFT: FROM GROUND TO DOCK AND BACK AGAIN – ADJUSTABLE LOADING AND UNLOADING AT ANY HEIGHT!

The NOVA Dock Lift is the most versatile way to serve the most varied fleet.  By keeping the loads level, loading and unloading is safer and easier than ramps and steep inclines, and utilizing almost 5′ of travel height, NOVA Dock Lifts can service almost any vehicle or trailer you back up to them.

THE ADVANTAGES OF A NOVA DOCK LIFT

When the loading area just doesn't lend itself to a dockleveler or Edge-of-Dock, take advantage of a NOVA Dock Lift.  Safer than ramps and inclines, faster than manual loading or unloading, and less expensive than a recessed truck well, the NOVA Dock Lift can be a smarter way to go.

BUILT TO LAST

NOVA Dock Lifts are manufactured to withstand all types of weather.  Constructed with structurally reinforced heavy-duty steel platforms that minimize deflection, and their wide stance and rugged base construction to create one of the most ridged and stable dock lifts in the industry.  Both the NOVA NDL6x8 and NDL6x9, 5,000 lb. and 6,000 lb. capacity units come standard with a galvanized base and legs for added protection even in the harshest environments.

FEATURES AND BENEFITS

  • Diamond tread deck for improved traction

  • Pre-wired power unit and control panel

  • Maintenance strut supports lift for servicing

  • Bevel toe guard platform

  • Diamond tread hinged throw-over plate with lifting chain

  • Removable steel handrails with mid-rail

  • 4″ side kick plate and safety chain

  • Conforms to ANSI MH291 Standards

  • NEMA 4 push-button control pendant with 20′ coil cord

  • Oversized, low pressure hydraulic cylinders

  • Flow control valve with adjustable lowering time

  • Excess flow protection for controlled decent of lift in the unlikely event of a hydraulic line rupture

OPTIONS

  • Grade level access ramp (for above ground lifts)

  • Accordion skirting or roller shade

  • NEMA 4 enclosures

  • Environmentally friendly biodegradable hydraulic fluid

  • Mechanical wheel chock to prevent fork truck from inadvertently rolling off lift while elevated

  • Upper travel limit switch – mounted and wired

  • Warning bell with flashing light

  • Corrosion resistant coatings

  • Other bridge plate sizes available

Rated 5 based on 1 product reviews
SPECSCATALOGS

Seals and Shelters  

The ForeverSeal features a patented quick-mount system with a lightweight polymer backer and side bracket. This innovative design allows for easy cover replacement without replacing the entire seal. The covers simply slide in, wrap around the seal face, and attach securely with Velcro®. If the seal requires replacement, the base structure of the brackets remain mounted on the wall, making a seal replacement simple and efficient. The ForeverSeal is offered in the Foam Pad (FP) and Foam Pad Hood (FPH) style models:

The ForeverSeal Foam Pad (FP) Dock Seal is a foam-filled head pad and side pads that provide a tight, energy-efficient seal between the trailer and dock wall for protection against inclement weather, dirt and insect infiltration. Designed for door openings up to 9-feet wide x 9-feet high.

The ForeverSeal Foam Pad (FPH) Dock Seal features a hood-style head curtain in place of a head pad with a metal pipe and fiberglass stays in the fabric hood to maintain support and serviceability. Designed for door openings up to 9-feet wide x 12-feet high.

FEATURES AND BENEFITS

  • Patented quick-mount system with a lightweight polymer backer and side bracket for easy cover replacement

  • ForeverSeal can be re-covered multiple times over the lifespan of the seal

  • No need to replace entire seal or remove it from the building

  • Replacement covers easily slide in and out, wrapping around the seal's face and attaching with Velcro®. No tools needed

  • Lightweight polymer backer will not warp or rot

  • 50% cost savings over the life of the seal

  • Replacement covers ship compactly, reducing shipping charges dramatically

  • Quick and easy install

  • Available in several top-grade fabric types, weights and colors

  • High-density polyurethane foam for added resiliency

  • Foam is bonded to the backer with high-strength adhesive

  • Heavy-duty galvanized mounting hardware

  • Ventilation slits ensure proper air circulation

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

  • Full-height yellow guide strip

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

DESIGNED FOR DOOR OPENINGS UP TO 9-FEET WIDE X 9-FEET HIGH

FP Series Dock Seal—the foam-filled head pad and side pads provide a tight,
energy-efficient seal between the trailer and dock wall providing protection from
inclement weather, dirt and insect infiltration.

FEATURES AND BENEFITS

  • Available in several top-grade fabric types, weights and colors

  • High-density polyurethane foam for added resiliency

  • Frame is made from pressure-treated, kiln-dried wood

  • Foam is bonded to the frame with high-strength adhesive

  • Heavy-duty galvanized mounting hardware

  • Ventilation slits ensure proper air circulation

  • Velcro® brand attachments

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

  • Full-height yellow guide stripe

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

THE NOVA DAIRY SEAL IS DESIGNED TO FIT ANY SIZE HATCH DOOR

Dairy Seal—designed specifically to enclose a hatch door, this four-sided seal is made for milk tanker trucks to back up against. Milk from dairy cows that has been instantly cooled in holding tanks inside the facility is transferred directly to the tanker. A good seal is necessary to prevent insects, pests and debris from contaminating the transfer process and to meet FDA inspections.

FEATURES AND BENEFITS

  • Typical hatch opening measures 34 x 34-inches

  • Standard pads have a 12-inch face and back

  • 10 or 12-inch projection

  • Available in several top-grade fabric types, weights and colors

  • High-density polyurethane foam for added resiliency

  • Frame is made from pressure-treated, kiln-dried wood

  • Foam is bonded to the frame with high-strength adhesive

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

  • Full-height yellow guide stripe

Rated 5 based on 1 product reviews
SPECSCATALOGS

DESIGNED FOR DOOR OPENINGS UP TO 9-FEET WIDE X 12-FEET HIGH

FPH Series Dock Seal—features a hood-style head curtain in place of a head pad with a metal pipe and fiberglass stays in the fabric hood to maintain support and serviceability.

FEATURES AND BENEFITS

  • Available in several top-grade fabric types, weights and colors

  • High-density polyurethane foam for added resiliency

  • Frame is made from pressure-treated, kiln-dried wood

  • Foam is bonded to the frame with high-strength adhesive

  • Hood drop can be customized to accommodate various truck heights

  • Metal pipe and fiberglass stays for added support

  • Heavy-duty galvanized mounting hardware

  • Ventilation slits ensure proper air circulation

  • Velcro® brand attachments

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

  • Full-height yellow guide stripe

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

DESIGNED FOR DOOR OPENINGS UP TO 10-FEET WIDE X 9-FEET HIGH

FPU Series Dock Seal—accommodates larger doors and features foam-filled head and side pads that provide a positive seal. The tight, energy-efficient seal between the trailer and dock wall protects the dock from inclement weather, dirt and insect infiltration.

FEATURES AND BENEFITS

  • Available in several top-grade fabric types, weights and colors

  • High-density polyurethane foam for added resiliency

  • Frame is made from pressure-treated, kiln-dried wood

  • Foam is bonded to the frame with high-strength adhesive

  • Heavy-duty galvanized mounting hardware

  • Ventilation slits ensure proper air circulation

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

  • Full-height yellow guide stripe

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

FPHU Series Dock Seal -features a fabric hood-style curtain and foam side pads.  This model accommodates taller doors and provides a positive seal against the truck sides.

 


FEATURES AND BENEFITS

  • Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
  • High-density polyurethane foam provides long life and excellent resiliency characteristics
  • Foam is bonded with high strength adhesive to select grade pressure-treated, kiln-dried wood framing for long-lasting installation
  • Standard side pad projection is 16″, maximum is 24″
  • Standard hood drop is 24″
  • Standard side pad penetration is 12″
  • Heavy-duty galvanized mounting hardware
  • Full-height yellow guide stripe standard
  • Hood drop can be customized to accommodate the truck heights at your dock
  • Brass grommets with spur washers for venting
  • All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

DESIGNED FOR DOOR OPENINGS UP TO 12-FEET WIDE X 12-FEET HIGH AND HIGHER DOORS

RF Series Dock Shelter—provides maximum dock protection and full access to trailers while minimizing pressure on the building wall. The RF Series features high wear-resistant fabric with double lock-stitched seams, bottom corner draft pads, protective corner reinforcement pleats, wind retention straps and a 36-inch drop head curtain with fiberglass stays. The raked header with translucent fiberglass top provides natural light, permits water drainage, and provides snow load support.

FEATURES AND BENEFITS

  • Side and head frames are made of pressure-treated, kiln-dried wood

  • Frames are covered with translucent fiberglass

  • Aluminum angle face edging

  • Available in several top-grade fabric types, weights and colors

  • Vinyl-covered foam drop-in style draft pads

  • 24-inch shelter projection

  • Steel supported bumpers (black)

  • Heavy-duty galvanized mounting hardware

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

  • 15-inch yellow guide stripe standard

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOS

DESIGNED FOR DOOR OPENINGS UP TO 12-FEET WIDE X 12-FEET HIGH

NOVA GS Series Dock Shelter—engineered for use with swing-door trailers, the GS Dock Shelter seals the air and light gaps at door hinges while still allowing full access into the trailer. This shelter provides maximum dock protection while minimizing pressure on the building wall. Utilizing foam side pads in its construction, the shelter is capable of compressing and bending out of the way of a truck that approaches the dock off-center preventing costly repairs.

FEATURES AND BENEFITS

  • Durable rubber trim blocks air and light gaps

  • Flexible side pad structure protects the unit against damage from off-center trailers

  • High-density polyurethane foam for added resiliency

  • Frame is made from pressure-treated, kiln-dried wood

  • Foam is bonded to the frame with high-strength adhesive

  • Available in several top-grade fabric types, weights and colors

  • Raked header with a translucent fiberglass top

  • Face curtains have fiberglass stays for added rigidity

  • Aluminum angle face edging on the head frame

  • Detachable size curtains and draft pads have Velcro® for easy removal

  • Heavy-duty galvanized mounting hardware

  • Wind straps on the head curtain keep it from being blown out of position

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

  • 15-inch yellow guide stripe

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

DESIGNED FOR DOOR OPENINGS UP TO 12-FEET WIDE X 12-FEET HIGH

NOVA SS Series Soft Sided Dock Shelter—provides maximum dock protection and full access to trailers while minimizing pressure on the building wall. The SS Dock Shelter has soft foam sides for added flexibility and is able to compress and bend out of the way of a truck that approaches the doorway off-center or misaligns with the dock. It is designed to be pliable to prevent damage, downtime and costly repairs.

FEATURES AND BENEFITS

  • Available in several top-grade fabric types, weights and colors

  • Flexible side pad structure protects the unit against damage from off-center trailers

  • High-density polyurethane foam for added resiliency

  • Frame is made from pressure-treated, kiln-dried wood

  • Foam is bonded to the frame with high-strength adhesive

  • Raked header with a translucent fiberglass top

  • Face curtains have fiberglass stays for added rigidity

  • Aluminum angle face edging on head frame

  • Detachable side curtains and draft pads use Velcro® for easy removal

  • Heavy-duty galvanized mounting hardware

  • 15-inch yellow guide stripe

  • Wind straps on the head curtain keep it from being blown out of position

  • All sew lines are lock-stitched and reinforced with UV-resistant thread

Rated 5 based on 1 product reviews
SPECSCATALOGS

NOVA'S RAIN DEFLECTOR XTREME (RD) IS DESIGNED TO FIT OVER ALL SEALS AND ALMOST ANY TYPE OF SHELTER

NOVA Rain Deflector Xtreme — provides an excellent barrier to water runoff from the tops of trailers entering the building, especially at declined docks. The RD Xtreme is designed for docks that service a wide range of vehicles and can seal most trailer sizes. Designed for versatility, it is compatible with all docks seals and most dock shelters.

FEATURES AND BENEFITS

  • Multi-layer water defense system

  • Mounts over existing seals and shelters or can be combined with a new installation for a seamless product

  • Covers truck heights ranging from 12'6 to 13'6-inches

  • 20-inch projection beyond the seal/shelter for greater coverage

  • 5-inch foam-filled pad deters water runoff from trailer tops

  • High-density polyurethane foam for added resiliency

  • Frame is made from pressure-treated, kiln-dried wood

  • Side flaps with stay pockets for draft protection

  • Heavy-duty steel brackets provide reinforced snow load support

  • Raked header for enhanced water drainage

  • Header has a translucent fiberglass top

  • Face is removable for quick replacements when necessary

  • All sew lines are lock-stitched and reinforced with UV-resistant thread



OPTIONS

  • Custom projection up to 48-inches total from wall

  • Traditional head curtain

  • Pad drop over 44-inches

  • Frame cut-outs for obstructions

  • Galvanized steel head frame

  • Spring steel stays

  • Overhead cable supports*



*Cables required for certain applications

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Safety Gates  

The NOVA Defender Gate™ 10 has a single safety rail that stands 42″ tall, heavy-duty bollards and easy-glide hinges for effortless opening/closing.  Its small footprint and compact design are functional in tight areas and perfect for facilities where space is limited.  The DG10 safety barrier is ideal for protecting equipment, pedestrian zones, hazardous areas and other in-plant safety applications.

 

Stops a 13,500 lb. forklift traveling 6.5 mph!

 

FEATURES AND BENEFITS

  • Easy to operate with minimal effort
  • We offer custom sizes and configurations
  • Powder coated yellow at 42″ in height
  • Locking gate mechanism for Safety
  • Superior Personnel Protection
  • Safety Guard attachments and electronic interlock options available
  • Zero Maintenance Required
  • Made in USA

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The Defender Gate™ 20 has the same compact footprint as the DG10, but this model has a heavy-duty double panel design for added safety.  The upper rail stands 42″ tall and the lower bottom rung meets the OSHA 21″ mid-rail requirement.  The DG20 meets and exceeds OSHA standards for fall protection and is ideal for use at loading docks, pits or vats.

 

Stops a 13,500 lb. forklift traveling 6.5 mph!

 

FEATURES AND BENEFITS

  • Meets and exceeds OSHA guidelines for fall protection
  • Easy to operate with minimal effort
  • We offer custom sizes and configurations
  • Powder coated yellow at 42″ in height
  • Locking gate mechanism for Safety
  • Superior Personnel Protection
  • Zero Maintenance Required
  • Made in USA

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The NOVA Defender Gate™ XL is available in larger sizes up to 16 feet wide and can have a single safety rail like the DG10 or double rails like the DG20.  Oversized hinges, bollards and trusses support the added weight of the elongated design and a third top handle is included to ensure ease of operation.  The DGXL provides a larger coverage area for increasing in-plant safety and security or protecting loading docks and other elevated surfaces.

 

Stops a 13,500 lb. forklift traveling 6.5 mph!

 

FEATURES AND BENEFITS

  • Meets and exceeds OSHA guidelines for fall protection
  • Double gate panels for added coverage
  • Powder coated yellow at 42″ in height
  • Locking gate mechanism for Safety
  • Superior Personnel Protection
  • Zero Maintenance Required
  • Effortless closing/opening
  • We offer custom sizes and configurations
  • Made in USA

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

In a busy loading dock, an open, unprotected dock opening is an accident waiting to happen. The safety barrier gates are placed in front of the dock door to protect the dock door and door tracks from collisions with forklifts and pallet jacks, preventing expensive door repairs.

 

The NOVA Dock Sentinel™ Safety Gate improves dock safety and prevents the occurrence of dock accidents resulting from fork trucks, pallet jacks and pedestrians falling off the dock when the overhead door is open. The flex hinge design dissipates impact energy to withstand multiple impacts from forklifts, pallet jacks, or pallets.

 

 FEATURES AND BENEFITS

  • Lower barrier construction of 1/4" wall ASTM A500 structural steel tubing
  • Durable highly visible safety yellow powder coat finish
  • Extremely low maintenance
  • 1 year warranty against manufacturer's defects
  • Flex hinge design dissipates impact energy to withstand multiple impacts from forklifts, pallet jacks, or pallets
  • Economical — priced lower than other gates providing similar or lesser protection
  • Easy installation — simply anchors to floor
  • When open, gate provides a full door width pass-thru clearance
  • For added safety, barriers secure in the upward position with self-engaging latches

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

The NOVA Pedestrian Gate is an easy-to-operate, OSHA-compliant solution designed to prevent falls at shipping and receiving dock doors and pits in busy material handling environments. Once the semi-truck is backed up to the dock door or recessed shipping pit, the gate can be raised, as the truck has eliminated the fall hazard.

The Pedestrian Gate features a compact design requiring minimal floor space, which is essential near shipping and receiving locations. Its cantilevered design opens upward, maximizing the limited workspace in these areas.

These gates can serve various purposes beyond just dock doors; they can be utilized for fall prevention around floor openings where large materials need to pass through, managing pedestrian access, and separating people from machinery. NOVA offers both Single and Split style Pedestrian Gates in sizes up to 14 feet wide.

SPECIFICATIONS

  • Upper and lower guardrails

  • Requires little to no maintenance

  • Dual gas struts provide near effortless lifting

  • Heavy-duty steel construction

  • Its small footprint and compact design are ideal for smaller areas

  • Standard sizes available up to 14-feet



FEATURES AND BENEFITS

  • Meets OSHA guidelines for all protection

  • Easily opens upward with minimal effort

  • One foot increments standard, custom sizes available

  • Split opening cantilever style accommodates wider openings & lower ceiling heights

  • Latching mechanism locks the gate in the down position

  • Gate automatically engages the Spring Plunger when closed

  • Split gates lock together at the center in the closed position for added strength

  • Concrete anchors and all hardware included

  • Lock for access control (optional)

Rated 5 based on 1 product reviews
CATALOGS

Loading Dock Accessories  

The TGL-30-000 Guide Light is perfect for those inside dock applications where the truck driver's sight is hampered by the loss of light while backing completing into a covered dock area.

 

FEATURES AND BENEFITS

  • Easy to Install – Low Voltage / NO Electrician Required
  • 54 SUPER BRIGHT LED Lights Per Side
  • Safety Yellow Finish Over Aluminum Track
  • Low Cost Per Position

 

Rated 5 based on 1 product reviews
SPECS

The NOVA Vehicle Restraint Light Kit is a “Restraint Condition Awareness System" (R-CAS) which provides extra visibility around the dock door for the dock attendant.  More visible than standard control box communication lighting, this system uses multi-colored LEDs around the corners of the dock door to alert dock workers to the safety status at the dock position.  Compatible with most rotating hook restraints on the market.

 

FEATURES AND BENEFITS

  • The standard unit utilizes 48″ of RED, GREEN and AMBER*  LEDs in the upper corners of the door to inform dock attendants, supervisors and truck drivers of the condition of the dock from a distance.  *AMBER use is based on OEM fault conditions.
  • Fully programmable LED controller and power supply included in the standard kit.
  • An extended vision (EV) version of the interior lights provide 50% more LEDs than the standard kit providing even greater visibility to the dock position.
  • Optional exterior light wands are available to enhance the truck driver's view and condition awareness.  Designed to fit where traditional stop & go lights don't, these wands can be installed at eye-level with the truck's cab for better visibility.
  • The exterior LED wands are also available to mount directly to NOVA Dock Seals and Shelters when used in tandem on a NOVA dock seal.  These 8′ or 4′ sections also act as guide lights to aid the truck driver to position truck.

 

Rated 5 based on 1 product reviews
SPECS

The NOVA Door position light kit is a Door Condition Awareness System (D-CAS) which informs drivers of the state of a drive-through overhead door even when the driver is unable to see its position.  A 10′ colored LED Light strip is mounted to both the inside and outside of the door.  A driver pulling in or backing in is supplied with door travel information. 

 

FEATURES AND BENEFITS

  • LEDs are off (or solid red) when door is down, flashing red when in motion, and solid green when door is fully open.
  • Reduces door and vehicle damage, lost product, and unnecessary costs when installed.
  • Acts as a power loss indicator – LEDs flash RED if the operator loses power.
  • When installed in firehouses and EMT stations, the Red LEDs preserve night vision and reduce the need for harsh white lights during evening hours.
  • Compatible with most commercial garage door operators.
  • Optional Blue Light (BL) feature informs awaiting vehicles if there is already a vehicle on the other side of the door; potentially reducing loading and unloading delays caused by the need to move because the bay already has a truck inside.
  • LEDs are IP68, Waterproof, UV Protected and highly visible in the daylight.

 

Rated 5 based on 1 product reviews
SPECS

WHAT YOU SHOULD KNOW ABOUT NOVA'S INTELLIDOCK COMBINATION CONTROL PANEL

The NOVA IntelliDock Combination Control Panel maximizes safety and efficiency at the loading dock by centralizing operations for the vehicle restraint, powered leveler and overhead door. It interlocks equipment functions and assists workers through the preprogrammed sequence of operation. The compact design is perfect for any shipping or receiving area and the backlit communication display is easy to read in low-light environments.

Utilizing a single control box to operate all loading dock equipment, the IntelliDock Combination Control Box saves wall space, prevents user error and eliminates employee confusion to create a safer and more efficient loading dock. The NOVA IntelliDock Combination Control Box offers unique features and benefits that improve the performance of combination control panels.

FEATURES AND BENEFITS

  • Backlit display that is easy to read, even in low-light environments

  • Operates all loading dock equipment from one control box to save wall space

  • Prevents user error and equipment damage

  • Creates a safer, more efficient loading dock

  • Includes red and green LED interior and exterior communication lights

  • Audible alarm warns workers of unsafe conditions

  • Diagnostic maintenance mode for advanced troubleshooting

  • Optional emergency stop push button

Rated 5 based on 1 product reviews
SPECS