Class II Biological Safety Cabinets and Enclosures
Bioz Stars 94/100 | 6 Citations
The NU-427 preserves the Class II Type B1 cabinet’s traditional role of serving as an intermediate option between recirculating and total exhaust cabinets but gives this design a state-of-the-art control system.
Bioz Stars 94/100 | 37 Citations
The NU-540 integrates a powerful DC ECM motor with flexible plenum into a robust steel structure to provide long-term, cost effective containment configured for basic research and clinical applications.
Bioz Stars 94/100 | 14 Citations
The NU-543 is configurable for a broad range of applications and geographies with a choice of NSF listed access openings, an optional smooth interior, EN 12469 listed configurations, and a global supply chain.
Bioz Stars 94/100 | 5 Citations
The NU-545 elevates the LabGard® biosafety cabinet design to the next level by complementing the core features with the most complete airflow monitoring and the most sophisticated user interface available.
Bioz Stars 90/100 | 2 Citations
The NU-560 combines durable construction and an efficient motor with a control system providing the safety and monitoring appropriate for the demanding work done in a Class II Type B2 biological safety cabinet.
Bioz Stars |
The NU-565 sets the bar for Class II Type B2 performance by complying with not only the biological safety cabinet standards of NSF/ANSI 49 but also the fume hood requirements of UL 1805 and ASHRAE 110.
Bioz Stars |
The NU-581 offers the pharmaceutical company working with cytotoxic powders protection that complies with not only the EN 12469 but also the DIN 12980 standard by adding a third suite of HEPA filters located underneath the biosafety cabinet work surface for additional filtration efficiency.
Bioz Stars |
The LabGard NU-610 Pass-Through Biological Safety Cabinet provides Class II protection by creating a barrier between rooms. Bringing new animals into a facility, the NU-610 allows technicians control in handling animals during transfers.
Bioz Stars |
The console style NU-640 biological safety cabinet features the tall work access opening needed to work with large cages but in a low-profile configuration designed to fit in vivariums with low ceiling heights.
Bioz Stars |
The NU-677 is tailor-made for work in a vivarium by integrating an NSF-listed 12" (305mm) work access opening for cage access, castors and pull bars for mobility, and height adjustability for user ergonomics.
Request Your Quote
Laminar Airflow Workstations
Bioz Stars |
The AireGard™ NU-140 generates HEPA-filtered, ISO Class 5 vertical laminar airflow to provide product protection for sterile but non-hazardous drug compounding or non-hazardous work in microbiology.
Bioz Stars 93/100 | 2 Citations
The benchtop model AireGard™ NU-240 creates HEPA-filtered, ISO Class 5 horizontal laminar flow for sterile but non-hazardous drug compounding in pharmacies or non-hazardous work in research labs.
Bioz Stars 91/100 | 2 Citations
The console configuration AireGard™ NU-340 creates HEPA-filtered, ISO Class 5 horizontal laminar airflow for sterile but non-hazardous drug compounding in pharmacies or non-hazardous work in research labs.
Containment Ventilated Enclosures
Bioz Stars 92/100 | 8 Citations
HEPA-filtered Class I enclosure for safe powder handling in pharmacy, lab, and research. USP <800> compliant for non-sterile hazardous drug and chemical applications.
Restricted Access Barrier Systems
Bioz Stars 90/100 | 1 Citation
The NU-PR797 is a Compounding Aseptic Isolator (CAI) that provides a positive pressure environment for compounding sterile, non-hazardous drugs and can be configured for your pharmacy's workflow.
Bioz Stars 90/100 | 5 Citations
The NU-NR800 is a Compounding Aseptic Containment Isolator (CACI) that provides a negative pressure environment for the compounding of sterile, hazardous drugs but recirculates most work chamber air, thereby reducing external exhaust volume and static pressure requirements to a more attainable level.
Bioz Stars |
The NU-NTE800 is a Compounding Aseptic Containment Isolator (CACI) that provides a negative pressure environment for the compounding of sterile, hazardous drugs and exhausts all work chamber air without recirculation and requires connection to an external exhaust blower with adequate capacity.
CO2 Incubators
Bioz Stars 94/100 | 25 Citations
The NU-5700 CO2 Incubator offers advanced temperature and CO2 control, HEPA-filtered air circulation, and a user-friendly touch screen for optimal cell culture conditions.
Bioz Stars 93/100 | 16 Citations
Advanced CO2 incubator for optimal cell growth, featuring precise environmental control, dual decontamination cycles, and continuous HEPA filtration for a contamination-free culture environment.
Bioz Stars 93/100 | 6 Citations
The In-VitroCell Model NU-5720 is a direct heat 5.65ft3 (160 L) capacity CO2 Incubator featuring humidity monitoring and control using a sensor and a 3-liter reservoir to inject water vapor to meet setpoint. Model NU-5720 provides optimal growth conditions for mammalian cells sensitive to humidity fluctuations.
Request Your Quote
Bioz Stars 94/100 | 8 Citations
The In-VitroCell model NU-5731 is a direct heat CO2 incubator that creates hypoxic environmental conditions through the use of an Oxygen (O2) sensor and Nitrogen (N2) gas.
Request Your Quote
Bioz Stars 94/100 | 14 Citations
Model NU-5741 is a Direct Heat CO2 Incubator featuring precise Humidity control through the use of a water reservoir and sensor as well as Oxygen control for hypoxia research by injecting Nitrogen gas to meet set point to suppress Oxygen levels.
Bioz Stars 95/100 | 67 Citations
The In-VitroCell NU-5800 provides the basic functionality to promote tissue cell growth by controlling Temperature and CO2 gas levels in the growth chamber. Relative humidity up to 95% is produced through convention by a water pan. The Closed Loop HEPA Filtration System creates clean conditions to minimize potential contamination entering the growth chamber.
Bioz Stars 95/100 | 173 Citations
The In-VitroCell ES (Energy Saver) NU-5810 Microbiological CO2 Incubator features a 145°C dry decontamination cycle and 95°C humidified decontamination cycle as an added defensive against incubator contamination providing an optimally controlled environment for cell growth.
Request Your Quote
Bioz Stars 94/100 | 58 Citations
The In-VitroCell ES NU-5820 Microbiological CO2 Incubator features relative humidity (RH) control for cell lines prone to desiccation by utilizing a sensor that measures humidity in the chamber and injects 99.99% HEPA filtered vapor into the growth chamber to maintain setpoint.
Request Your Quote
Bioz Stars 94/100 | 11 Citations
The In-VitroCell NU-5831 is a specialized incubator that regulates oxygen levels within its growth chamber. It employs a Zirconia Ceramic O2 sensor to monitor oxygen levels and introduces Nitrogen gas to maintain the desired setpoint when needed. With a 200-liter capacity chamber and segmented inner doors for environmental control, the NU-5831 is ideal for research applications such as age-related studies and stem cell research.
Request Your Quote
Bioz Stars 90/100 | 6 Citations
The In-VitroCell ES NU-5841 provides an easy method to monitor and control humidity and oxygen levels in the chamber for hypoxic stress studies, stem cell culture, carcinogenic tumors, toxicity, and more.
Request Your Quote
Bioz Stars 94/100 | 50 Citations
The NU-8600 Water Jacket CO2 incubator combines a traditional water-jacketed design's temperature uniformity and stability with a modern touch screen's effortless control and performance monitoring.
Bioz Stars |
The In-VitroCell NU-8625 stands out as a high-precision water jacket CO2 incubator. Equipped with an advanced humidity sensor and a 160-liter stainless steel chamber featuring easy-clean coved corners, it ensures the ideal environment for sensitive cell cultures. Manage your cell growth conditions effortlessly with its intuitive touch interface.
Request Your Quote
Bioz Stars 94/100 | 27 Citations
Model NU-8631 is a Water Jacket CO2 Incubator featuring an Oxygen monitoring and control system to suppress Oxygen levels in the growth chamber by injecting Nitrogen for hypoxia research.
Request Your Quote
Bioz Stars |
The In-VitroCell NU-8645 CO2 Incubator offers precise temperature and humidity control, essential for advanced mammalian tissue culture studies. Its water jacket design and oxygen suppression system provide a stable environment for critical research applications.
Ultra Low Temperature Freezers
Bioz Stars |
The Blizzard™ under the counter ultralow freezer enables low temperature storage in a compact size that features efficient HC refrigerants, composite insulation, electronic control, and downloadable data.
Request Your Quote
Bioz Stars |
The Blizzard NU-99338J is a compact, energy-efficient -86°C Ultralow Freezer, ideal for labs needing reliable sample storage. It features advanced insulation, easy-access interiors, and a user-friendly control panel with USB data logging.
Bioz Stars |
Efficient and eco-friendly, the Blizzard Chest Freezer offers superior sample protection with HC refrigerants, steel construction, and easy-access ergonomic design.
Request Your Quote
Bioz Stars |
The Energy Star-rated Blizzard NU-99578J -86°C Ultralow Freezer offers top-tier sample protection and efficiency, with a battery backup for monitoring and alarms, ideal for critical long-term storage.
Bioz Stars |
Discover the Blizzard NU-99728J Ultralow Freezer by NuAire, designed for optimal sample preservation with advanced temperature control and energy efficiency.
Request Your Quote
Bioz Stars |
Experience unmatched reliability and intelligent storage with the Blizzard VFT NU-99729VFT Ultralow Freezer. It's energy-efficient, environmentally friendly, and features a user-friendly touchscreen.
Bioz Stars |
Experience unmatched -86°C storage with the Blizzard HC VIP NU-99828J Freezer, featuring advanced HC refrigerants, VIP insulation, and a spacious 28.7 cu. Ft. capacity.
Animal Transfer Stations
Bioz Stars |
The NU-620M mice transfer station uses independent supply and exhaust modules with separate impellers and HEPA filters. This creates a “Push-Pull" airflow system for a work area specially configured for Innovive® mice cages.
Request Your Quote
Bioz Stars |
The AllerGard NU-620 Animal Transfer Station is designed to create a clean and safe work environment for handling small animals in vivariums with limited space. The dual sided, open access design uses a unique “push-pull" airflow pattern to create a clean and safe environment that minimizes exposure to allergens while transferring animals between cages.
Request Your Quote
Bioz Stars |
The AllerGard NU-620R Innovive Lab Rat Animal Transfer Station optimizes vivarium workflows by integrating the Innovive disposable caging system, ensuring high-efficiency air sterility with its HEPA-filtered airflow, ideal for maintaining the sterility of lab rats.
Request Your Quote
Bioz Stars |
The AllerGard NU-621 single-sided animal transfer station provides the perfect environment for medical veterinary directors and vivarium facility managers looking for an ergonomic ATS solution. The NU-621 offers allergen protection through an air barrier at the front access opening of the workstation for efficiently changing mouse and rat cages in a clean environment.
Request Your Quote
Animal Refuse Workstation
Bioz Stars |
The AllerGard NU-608 is a Class I Animal Refuse Workstation designed to safely dispose of animal bedding, minimizing exposure to allergens and infections.
Request Your Quote
NuAire Polypropylene Fume Hoods
HEPA FILTERED DOWNFLOW TESTED TO ASHRAE 110-2016 POLYPROPYLENE CONSTRUCTION CONFIGURABLE AND CUSTOMIZABLE
The NU-156 goes beyond the personnel protection expected from a fume hood to offer product protection provided by an internal downflow blower providing HEPA filtered air to the work zone.
CONVENTIONAL AIRFLOW PATTERN TESTED TO ASHRAE 110-2016 POLYPROPYLENE CONSTRUCTION CONFIGURABLE AND CUSTOMIZABLE
The NU-162 combines the protection of a traditional fume hood with the corrosion-resistant properties of polypropylene to meet the needs of laboratories performing procedures with specialized demands.
BYPASS AIRFLOW PATTERN TESTED TO ASHRAE 110-2016 POLYPROPYLENE CONSTRUCTION CONFIGURABLE AND CUSTOMIZABLE
The NU-164 combines the protection of a traditional fume hood with the corrosion-resistant properties of polypropylene and the ability of a bypass to moderate the rise in inflow velocity as the sash closes.
NuAire Polypropylene Casework
NuAire polypropylene casework is designed to conform to a wide variety of unique customer requirements. Modifications, additions, optional accessories or customer-designed products can be fabricated to meet the specific needs of your laboratory application.
White Paper - Sanofi Case Study
Profiles in Problem Solving: Utilizing Custom Solutions for Robotics and Automation - a Sanofi Case Study.
Sometimes laboratories require a customized clean-air enclosure to house oversized equipment such as liquid handlers, robotic pipettors, cell sorters, etc. This short case study details how NuAire engineers worked directly with a French pharmaceutical company, Sanofi, to fabricate a fully customized Biosafety Cabinet to house their automated liquid handlers.
Download White Paper
Custom Lab Automation Enclosures
Built to Fit Room | ISO Class 5 Air Quality | Custom Dimensions | Multi-Piece Design
The NU-L125 Class II, Type A2 Biosafety Cabinet provides ISO Class 5 air protection for personnel, product, and the environment. Designed as a large room, the interior can be used for applications involving high-throughput robotic systems, large high-speed cell sorters, ultra-centrifuges, and laboratory equipment requiring Class II protection from potentially harmful aerosols and airborne particles.
Multi-piece Design | Type A2 or B2 | Custom Dimensions | Fits any Application
The LabGard NU-L121 custom Class II Biosafety Cabinet provides personnel, product, and environmental protection for applications involving laboratory automation robotics systems. Model NU-L121 is designed as a multiple-piece unit to be assembled onsite. The cabinet can be designed as a Type A2 BSC allowing for recirculation of work zone air or a Type B2 BSC exhausting workzone air without recirculation. The NuAire custom design process ensures the customized product meets your facility space, workflow, and product needs.
White Paper - Laboratory Layout And Design Consideration For Biosafety Cabinet Installations
When designing or renovating a laboratory space the proper placement of equipment, especially biosafety cabinets (BSCs) and other devices that are impacted by airflow and personnel patterns, it is important to ensure their containment performance and to allow for appropriate process flow for both scientific procedures and safety purposes. In this article, we will compare different BSC placement best practice recommendations visually and propose example placements of specific equipment based on common laboratory uses within the bounds of those clearances.
This information is not meant to be used in place of discussions with laboratory users or review of their documented needs such as can be found in a feasibility study, basis of design (BOD), or program of requirements (POR). It is meant to be a conversation starter for architects, engineers, and lab planners to begin discussions with their clients about the biosafety and biocontainment best practices for lab layout and placement of containment devices, specifically BSCs, in relation to other scientific equipment, building features, and lab furnishings.
Download White Paper
QuickShip
Accelerate Your Lab Setup with NuAire’s QuickShip program
NuAire’s QuickShip program ensures that you receive our most popular lab equipment quickly, allowing your operations to proceed without delay. Designed for labs needing rapid setup or replenishment, QuickShip delivers our top-quality products right when you need them.