Founded just outside of Vancouver, Canada in 1979, Regency Fireplace Products has proven to be a world leader in the design, manufacture and marketing of hearth products; With over 400 employees, supplying over 2000 retailers across North America, Europe, Japan, China and Australia.
Regency is committed to superior Service, Quality, Reliability and Innovation. Creating products and technologies that bring joy and comfort to those that use them for years to come – a guarantee backed by industry leading warranties.
As a proud member of the NIBE Group of companies Regency is part of a collection of manufacturers that combine to be one of the largest producers of fireplace and hearth products in the world. NIBE Group is a global organization that contributes to a smaller carbon footprint and better utilization of energy through three core business areas – Climate Solutions, Element and Stoves.
Gas Fireplace Inserts
The all-new Atmosphere Gi25 features our patent-pending Infusion Burner Technology, using innovative engineering and manufacturing advances to allow the Gi25 to fit into more spaces while still delivering an industry-leading viewing area. Mix & match accessories with almost 450 different combinations of accessories – making the Gi25 our most flexible, and stunning, gas insert ever!
Elevate realism & elevate your expectations of a gas insert with the Atmosphere collection from Regency.
The all-new Atmosphere Gi27 features our patent-pending Infusion Burner Technology, using innovative engineering and manufacturing advances to allow the Gi27 to fit into more spaces while still delivering an industry-leading viewing area. Mix & match accessories with almost 450 different combinations of accessories – making the Gi27 our most flexible, and stunning, gas insert ever!
Elevate realism & elevate your expectations of a gas insert with the Atmosphere collection from Regency
The all-new Atmosphere Gi29, featuring our patent-pending revolutionary Infusion Burner Technology, uses innovative engineering and manufacturing advances to allow the Gi29 to fit into more spaces while still delivering an industry-leading viewing area. Mix & match accessories with almost 450 different combinations of accessories – making the Gi29 our most flexible, and stunning, gas insert ever! Elevate realism & elevate your expectations of a gas insert with the Atmosphere collection from Regency
The all-new Atmosphere Gi29, featuring our patent-pending revolutionary Infusion Burner Technology, uses innovative engineering and manufacturing advances to allow the Gi29 to fit into more spaces while still delivering an industry-leading viewing area. Mix & match accessories with almost 450 different combinations of accessories – making the Gi29 our most flexible, and stunning, gas insert ever! Elevate realism & elevate your expectations of a gas insert with the Atmosphere collection from Regency
The all-new Atmosphere Gi33, featuring our patent-pending revolutionary Infusion Burner Technology, uses innovative engineering and manufacturing advances to allow the Gi33 to fit into more spaces while still delivering an industry-leading viewing area. Mix & match accessories with almost 450 different combinations of accessories – making the Gi33 our most flexible, and stunning, gas insert ever!
Elevate realism & elevate your expectations of a gas insert with the Atmosphere collection from Regency.
This compact gas fireplace insert provides a strong combination of radiant and convective heat with a maximum viewing area. This high-efficiency gas fireplace insert includes electronic ignition and a variable speed blower. Make your gas insert your own with your choice of accessories to get the perfect look. All Liberty gas inserts feature low turn down capability so you can better manage the heat output and enjoy your fireplace Fall to Spring. The LRI3E operates on either natural gas or propane and is backed by the industry's most comprehensive limited lifetime warranty.
Our most popular size of gas inserts, the LRI4E typically fits up to 95% of existing masonry wood fireplaces. By adding a traditional gas insert you can seal your old drafty and inefficient wood fireplace in favor of a high-efficiency gas insert designed to provide a strong combination of convective and radiant heat. The LRI4E gas insert always includes a fan to help circulate warm air throughout your home, heating a larger area than with just radiant heat alone. As with all Regency products, our gas inserts all work during power outages and are all backed by the industry's best and most comprehensive limited lifetime warranty.
This large gas insert is well suited to sealing large old fireplace openings with a high-efficiency heater that excels at producing warm, comforting radiant and convective heat. The LRI6E gas insert has a blower built in to circulate warm air to the far reaches of the room, ensuring you stay comfortable. With a wide range of finishing options including faceplates and accent vignette inlays, the LRI6E gas fireplace insert can be customized to match your style. Featuring an advanced remote control, direct vent technology, and electronic ignition system with battery backup, this gas insert will work even when the power goes out!
The Regency Liberty L234 small direct vent gas fireplace insert is perfectly suited to basement suites or smaller airtight spaces. By using outside air for combustion this direct vent gas insert maintains air quality while producing an ample amount of high-efficiency convective and radiant heat for small spaces. Seal your old chimney and add a high-efficiency gas insert to your home and experience the warmth, comfort, and ambiance that only a fireplace can provide at the push of a button. The L234 gas insert comes with an advanced remote control and will continue to work even when the power doesnt. Stay warm no matter what the weather is doing with the Regency L234 small gas fireplace insert.
The Regency Energy U31 B-vent gas fireplace insert is well suited to installation in older homes. This mid-sized gas insert provides ample radiant and convective heat for most mid-sized living spaces. The U31 gas insert includes a variable speed blower to help circulate the warmth of the fireplace throughout the room. Rest easy knowing that you are buying a quality gas insert with Regency's industry leading limited lifetime warranty. Stay warm even during the worst storms with the U31 gas fireplace insert that continues to operate safely without electricity.
The E33 large gas fireplace insert is a high-efficiency heat source that is designed to seal old drafty fireplaces and provide controllable gas heat. With a standard variable-speed blower, the E33 helps circulate air within the room, distributing it further than radiant heat alone. As part of our full line of direct vent gas fireplaces, the E33 is a sealed system that uses outside air for combustion – making it perfect for airtight homes. Direct vent technology maintains air quality within the home as well as provides increased efficiency as no inside air is being warmed, used for combustion, and released outside the home. The E33, as with all Regency gas inserts, can be enjoyed from the comfort of your sofa with the Proflame remote control or wall thermostat.
Regency's E18E is designed to meet the demands of homeowners who want to replace an older open gas fireplace with today's clean face design and modern efficiency. Ideal for condos, townhouses and detached homes, the Regency E18E insert installs using existing venting and requires minimal renovations. No changes to existing exterior vent terminations are needed and, in most cases, you can keep your existing fireplace surround finishing.
City Series Modern Gas Fireplaces
The Regency City Series New York View 50" large gas fireplace is the perfect size for any room. The New York 50" gas fireplace includes all the innovations of the City Series in an all new size. Directly in between the medium 40" and Large 60" City Series models, the 50" is able to deliver the stunning beauty of Regency City Series to more homes.
Featuring a clean, uninterrupted glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.
The Regency City Series New York View 60" large gas fireplace is the perfect size for any room. The New York 60" gas fireplace includes all the innovations of the City Series in an all new size. Directly in between the Large 50" and Extra Large 72" City Series models, the 60" is able to deliver the stunning beauty of Regency City Series to more homes.
Featuring a clean, uninterrupted glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.
The Regency City Series Chicago corner two sided gas fireplace allows you to have design flexibility creating multiple views from either side of the room. This two-sided linear gas fireplace is available as both a left corner and right corner unit. Pick your model below based on your corner preference.
The Regency City Series Chicago Corner 50" large gas fireplace brings the luxury of a corner gas fireplace to more homes with its optimal size. Directly in between the medium 40" and Large 60" City Series models, the Chicago Corner 50" gas fireplace includes all the innovations of the City Series in an all new size.
Featuring a clean, uninterrupted, 2-sided glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.
The Regency City Series Chicago Corner 60" large gas fireplace is the perfect size for any room. The new Chicago Corner 60" gas fireplace includes all the innovations of the City Series in an all new size. Directly in between the medium 40" and Extra Large 72" City Series models, the 60" is able to deliver the stunning beauty of Regency City Series to more homes.
Featuring a clean, uninterrupted, 2-sided glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.
The Regency City Series Chicago Corner 72" fireplace gives you even more options with City Series cool wall touch system. Design Freedom has more options than ever before; from using any finishing material right to the edge of the fireplace, and the flexabilty to be installed anywhere in the room. City Series is truly every designer's dream!
The Regency City Series San Francisco Bay 50" large gas fireplace brings the luxury of a bay-style gas fireplace to more homes with its optimal size. Directly in between the medium 40" and Large 60" City Series models, the San Francisco Bay 50" gas fireplace includes all the innovations of the City Series in an all new size.
Featuring a clean, uninterrupted, 3-sided glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.
The Regency City Series San Francisco Bay 60" large gas fireplace is the perfect size for any room. The new San Francisco Bay 60" gas fireplace includes all the innovations of the City Series in an all new size. Directly in between the Large 50" and Extra Large 72" City Series models, the 60" is able to deliver the stunning beauty of Regency City Series to more homes.
Featuring a clean, uninterrupted, 3-sided glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.
The Regency City Series San Francisco Bay 72" fireplace gives you even more options with City Series cool wall touch system. Design Freedom has more options than ever before; from using any finishing material right to the edge of the fireplace, and the flexabilty to be installed anywhere in the room. City Series is truly every designer's dream!
The Santa Monica Pier 50" model is a stunning addition to our extremely popular City Series Lineup. Enjoy unmatched City Views from 3 sides our 50" size pier City Series designer gas fireplace. Featuring all the exceptional features of our entire City Series lineup, you can enjoy a frameless view of the fire, finish direct to the edge of the fireplace with any material and hang TV's or artwork without worry with Regency's patented Cool Wall System.
The Santa Monica Pier 60" model is a stunning addition to our extremely popular City Series Lineup. Enjoy unmatched City Views from multiple rooms with our first three-sided pier City Series designer gas fireplace. Featuring all the exceptional features of our entire City Series lineup, you can enjoy a frameless view of the fire (now from three sides!), finish direct to the edge of the fireplace with any material and hang TV's or artwork without worry with Regency's patented Cool Wall System.
The Seattle See-Through 50" model is a stunning addition to our extremely popular City Series Lineup. Enjoy unmatched City Views from two rooms with our first see-through City Series designer gas fireplace. Featuring all the exceptional features of our entire City Series lineup, you can enjoy a frameless view of the fire (now from two sides!), finish direct to the edge of the fireplace with any material and hang TV's or artwork without worry with Regency's patented Cool Wall System.
The Seattle See-Through 60" model is a stunning addition to our extremely popular City Series Lineup. Enjoy unmatched City Views from two rooms with our first see-through City Series designer gas fireplace. Featuring all the exceptional features of our entire City Series lineup, you can enjoy a frameless view of the fire (now from two sides!), finish direct to the edge of the fireplace with any material and hang TV's or artwork without worry with Regency's patented Cool Wall System.
Contemporary Gas Fireplaces
The HZ40E is a dramatic contemporary fireplace that includes today's sleek, wide contemporary fireplace styling in any medium size living space. You can add a tasteful surround in a variety of modern finishes or enjoy a clean finish with no louvers or faceplates. What sets the Regency Horizon apart from all others is the strong, impressive fire that appears like magic through a firebed of crystals or spa stones.
The Regency Horizon™ HZ54E offers a wide angle view of a unique and dramatic flame. Inset reflective panels amplify the appearance of the stunning fire. The incredible styling is backed up by practical function; delivering consistent controllable high efficiency heat… even during power outages.
The Regency Ultimate linear gas fireplace showcases the best in class flame and log package. Perfect for modern spaces and open concept living areas, clean burning heat is distributed throughout the home. Colder climates will benefit from the combination of intense radiant heat and extensive convective heat delivered by the built in blower. The black enamel reflective panels further accentuate the fire to create the perfect ambiance.
Enjoy a wide landscape view of the most realistic log and glowing ember-bed Regency currently has to offer with the U1500E Ultimate Gas fireplace. The Ultimate series features a seamless design, coastal driftwood logs set on a glowing linear ember-bed and beautiful wide angle flames set in front of reflective back enamel panels emphasize the fire.
Traditional Gas Fireplaces
Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview series of gas fireplaces are designed to maximize choice and customization letting you pick and choose everything so you get the fireplace of your dreams.
Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview series of gas fireplaces are designed to maximize choice and customization letting you pick and choose everything so you get the fireplace of your dreams.
Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview series of gas fireplaces are designed to maximize choice and customization letting you pick and choose everything so you get the fireplace of your dreams.
With the Grandview series of traditional gas fireplace you get stunning flame pictures, flexible installation options and the ability to finish the fireplace in any material (including wood or wallpaper) direct to the edge of the firebox. Safely mount a TV or artwork above the fireplace and save on expensive steel framing with Regency's Cool Wall System. Create the PERFECT look for your home with our pick and choose accessory options that are designed to maximize choice, customization & flexibility.
With the Grandview G800C traditional gas fireplace you get stunning flame pictures, flexible installation options and the ability to finish the fireplace in any material (including wood or wallpaper) direct to the edge of the firebox. Safely mount a TV or artwork above the fireplace and save on expensive steel framing with Regency's Cool Wall System. The Regency Grandview G800C is part of our Grandview series of gas fireplaces that are designed to maximize choice, customization & flexibility.
The Regency G800P fireplace redefines premium traditional fireplaces with its infusion burner, creating a stunning flame picture and unmatched realism. Its sleek design features the largest viewing area in its class, customizable aesthetics, and a Cool Wall System that allows for any finishing material to be directly applied to the edge of the fire, making it possible to place a TV comfortably above the fire. The G800P creates a captivating focal point for any space.
Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview G1200P is largest and most innovative Grandview gas fireplaces to date. Featuring our patent-pending infusion burner technology, extra-large viewing area with mix & match accessories that are designed to maximize choice and customization.
The flush-fit design of the Regency Bellavista™ B36XTCE gas fireplace permits surround finish materials to be installed right to edges for a clean, unadorned appearance. A five-piece ceramic log set with glowing platinum and Embaglow™ fiber embers adds vibrancy and substance to the fireplace experience. A large viewing area keeps the focus on the flames, while ceramic safety glass helps deliver heat to the room.
With clean face styling that permits finish materials to be installed to the edges and an expansive viewing area the Bellavista™ B41XTCE keeps the viewer's attention on the flames. The nine-piece ceramic log set with glowing platinum and Embaglow™ fiber embers combine with a choice of inner panels to deliver an unparalleled fire presentation. With high efficiency heat radiated to the room through porous ceramic safety glass, the Bellavista™ B41XTCE performs exceptionally while looking great in medium- to large-sized traditional or contemporary environments.
The most popular fireplace size is available in both a slim and deep box; designed to deliver a beautiful fire and efficient heat to most common family rooms, dens and bedrooms. Customize with warm finishes, screen doors and decorative accents - make it your Regency, right down to the last detail.
With the versatile Panorama P36, you can turn a traditional fireplace into a dynamic part of your home decor. Customize with warm finishes, screen doors and decorative accents- make it your Regency, right down to the last detail.
Backed by the industry's most comprehensive Limited Lifetime Warranty.
Perfect for smaller living spaces, the P33 offers the stylish options of the Panorama family in a compact size. This slim fireplace is frequently featured in bedrooms, kitchens and dens; quietly warming or dramatically focusing attention on the incredible Regency fire.
Perfect for smaller living spaces, the P33 offers the stylish options of the Panorama family in a compact size. This slim fireplace is frequently featured in bedrooms, kitchens and dens; quietly warming or dramatically focusing attention on the incredible Regency fire.
The flush finishing provide an unobstructed view of the fire in Regency's Panorama™ P33CE gas fireplace. As a focal point in small to medium-sized spaces, the P33CE embodies the complete fireplace experience with a ceramic log set and glowing embers. Ceramic glass provides added safety and helps to deliver heat to the room. A choice of inner panels adds depth and a customizable design element. Setting the mood and comfort in any room is simple and stylish with the Panorama™ P33CE gas fireplace by Regency.
Freestanding Gas Stoves
Regency Contura RC500E gives a light and modern impression to any home. There is no bad spot to sit when warming up in front of this unit. Available in black or white, you can customize this modern gas stove with a traditional log set or ultra-modern shimmering crystals. The curved design invites you to enjoy a stunning flame view from three sides.
Come home to a Classic! The Regency Classic Gas Stove mirrors the authentic styling of a wood stove with all the convenience of gas. No Chimney? No Problem. With the direct vent option, you can vent up and out of your home saving installation dollars.
Come home to a Classic! The Regency Classic Gas Stove mirrors the authentic styling of a wood stove with all the convenience of gas. No Chimney? No Problem. With the direct vent option, you can vent up and out of your home saving installation dollars.
Compact Elegance, timeless styling. Enjoy the traditional look and feel of a wood stove with the convenience of gas. This small cast iron freestanding gas stoves can transform virtually any room into a warm, comfortable, and inviting space. The 18,000 BTU of high efficiency heat can be turned down a full 50% so that you can enjoy the beautiful glow without all the heat.
Style & Performance. The Hampton Medium Gas Stove's beautiful styling is matched only by its authentic fire. The gas flames have been carefully engineered to twist and flicker as real wood flames do - around the most realistic logs available anywhere today.
The Large Hampton Gas Stove features the most realistic gas fire available. Complement the classic style with a decorative glass grille to get the look of a real wood fire. Direct vent technology allows you to put your Hampton Gas Stove exactly where you want it without needing a chimney.
The clean, modern lines of the Ultimate gas stove wrap around its extraordinary fire. This fire provides 40,000 BTU of high efficiency heat for large living areas but can be turned down to enjoy the fire view with less warmth. Replace your old wood stove, install the U38 into your existing masonry fireplace and warm up your home as you lower heating bills.
The clean lines of these Ultimate Gas stove wrap around an extraordinary fire. Your Ultimate fire can be turned up to the maximum heat setting to provide high efficiency or turned down to maintain ambience with less heat. Warm up your kitchen, bedroom or den as you lower heating bills with the efficient and versatile U39 direct vent gas stove.
Regency Atmosphere GS33E gives a sleek and contemporary heating solution to any home with the simplicity of electronic ignition. There is no bad spot to sit when warming up in front of this high-heat unit with 3-sided viewing and stunning infusion burner technology.
Gas Logs
Enjoy all the benefits of a wood-burning fireplace with the convenience of gas.
This small vented 2-burner gas log set offers maximum choice in a small package with 3 log options and 2 control systems. Enjoy quick and easy transformation of your home today and experience the unmatched warmth, comfort, and ambiance of Regency GL18V Vented Gas Logs.
Enjoy all the benefits of a wood-burning fireplace with the convenience of gas logs.
This medium vented 3-burner gas log set offers maximum choice in a compact package with 3 log options and 2 control systems. Enjoy quick and easy transformation of your home today and experience the unmatched warmth, comfort, and ambiance of Regency GL24V Vented Gas Logs.
Enjoy all the benefits of a wood-burning fireplace with the convenience of gas logs.
This large vented 3-burner gas log set offers maximum choice for big fireboxes with 3 log options and 2 control systems. Enjoy quick and easy transformation of your home today and experience the unmatched warmth, comfort, and ambiance of Regency GL24V Vented Gas Logs.
Enjoy all the benefits of a wood-burning fireplace with the convenience of ventless gas logs.
This small vent free gas log set offers plentiful choice for small fireboxes with 2 log options and 2 control systems. Enjoy quick and easy transformation of your home today and experience the unmatched warmth, comfort, ambiance and installation ease of Regency GL18VF Vent Free Gas Logs.
Enjoy all the benefits of a wood-burning fireplace with the convenience of ventless gas logs.
This medium ventless gas log set offers plentiful choice for standard sized fireboxes with 2 log options and 2 control systems. Enjoy quick and easy transformation of your home today and experience the unmatched warmth, comfort, ambiance and installation ease of Regency GL24VF Vent Free Gas Logs.
Wood Fireplace Inserts
This Hampton Small Wood Insert installs easily into your existing fireplace, adding the timeless beauty of cast iron while eliminating drafts from an open fireplace. Choose from two colors, in different finishing to compliment your existing decor, while decreasing your heating bills and increasing the value of your home.
This Regency Classic Small Wood Insert is perfect for that drafty fireplace that isn't quite big enough for a standard insert or for that area in your new house that invites a more compact style heater. It also adapts to fit most pre-fabricated fireplaces delivering clean, high efficiency heat to your home.
The Regency Cascades i1500 small hybrid wood burning fireplace insert, featuring Eco-Boost triple burn technology, is perfect for sealing a drafty fireplace that isn't quite big enough for a standard sized insert or where a more compact style heater is required. This catalytic insert offers an increase in efficiency, burn-times, and most importantly dramatically reduces emissions to an astonishing 1.0 gram/hour. The Regency Cascades i1500 is backed by the industry's best warranty on both the stove and catalytic combustor.
This Regency Classic Medium Wood Insert is ready to install and fits easily into your existing fireplace. Load wood in this stove front to back or side to side for the optimum convenience. Increase the value of your home and decrease your monthly heating bill.
The Regency Cascades i2500 medium hybrid wood burning fireplace insert, featuring Eco-Boost triple burn technology, is designed to fit easily into your existing fireplace, sealing out drafts and offering the perfect amount of heat for most spaces. This catalytic stove offers an increase in burn-times, and most importantly dramatically reduces emissions to an astonishing 1.0 gram/hour. The Regency Cascades i2500 is backed by the industry's best warranty on both the stove and catalytic combustor.
This Hampton Medium Wood Insert installs easily into your existing fireplace, adding the timeless beauty of cast iron while eliminating drafts from an open fireplace. Choose from two colors, in different finishing to compliment your existing decor, while decreasing your heating bills and increasing the value of your home.
This hybrid catalytic wood insert completes the look of any room. With modern technology and traditional design, enjoy the best of both worlds without sacrificing style or efficiency!
The Regency Hampton Hi500 large hybrid wood burning fireplace insert is one of the original Regency inserts that feature Eco-Boost triple burn technology. When the included digital thermometer reaches the right temperature, use the bypass control to engage the catalyst; and watch your fire burn longer and more consistent, while still being environmentally friendly.
Delivering up to 14 hours of heat with a single load of wood; fuel is used to its full potential with only 1.3 g/hr. of emissions and 79% efficiency!
This insert's flush design takes the wood insert category to a whole new level. Clean lines surround an expansive linear firebox to provide you with a designer look around an impressive fire.
The Regency Pro-Series Ci2700 large hybrid wood burning fireplace insert is one of the original Regency inserts that feature Eco-Boost triple burn technology. When the included digital thermometer reaches the right temperature, use the bypass control to engage the catalyst; and watch your fire burn longer and more consistent, while still being environmentally friendly.
Delivering up to 14 hours of heat with a single load of wood; fuel is used to its full potential with only 1.3 g/hr. of emissions and 79% efficiency!
The Alterra Pro i3000A is more than just a wood insert; it is a masterpiece of craftsmanship and engineering. Designed to seamlessly blend with any decor, its sleek lines and contemporary aesthetic ensure it will be a standout feature in any home but can also blend into more traditional homes. But the beauty of the Alterra Pro i3000A is more than skin deep.
This unit offers stunning flame pictures, installation flexibility, and unmatched style all while providing an efficient, environmentally friendly heating solution. With its impressive heating capacity, the Alterra Pro i3000A can warm even the largest spaces, ensuring comfort and coziness during the coldest months.
The Alterra Pro i3000R is more than just a wood insert; it is a masterpiece of craftsmanship and engineering. Designed to seamlessly blend with any decor, its sleek lines and contemporary aesthetic ensure it will be a standout feature in any home but can also blend into more traditional homes. But the beauty of the Alterra Pro i3000R is more than skin deep.
This unit offers stunning flame pictures, installation flexibility, and unmatched style all while providing an efficient, environmentally friendly heating solution. With its impressive heating capacity, the Alterra Pro i3000R can warm even the largest spaces, ensuring comfort and coziness during the coldest months.
Wood Stoves
The Regency Classic Small Wood Stove is perfect for smaller spaces, or for those needing to supplement their current heating system. Its compact footprint does not disappoint in heating capacity; burning efficiently, and extracting all the heat possible from one load of wood. Turn down your furnace and save money with this Regency small wood stove.
The Regency Cascades F1500 small hybrid wood burning freestanding stove, featuring Eco-Boost triple burn technology, is a highly-efficient heater in a compact body that does not disappoint in terms of heating capacity, long burn times and low emissions. This catalytic stove offers an increase in efficiency, burn-times, and most importantly dramatically reduces emissions to an astonishing 1.0 gram/hour. The Regency Cascades F1500 is backed by the industry's best warranty on both the stove and catalytic combustor.
The Regency Classic Medium Wood Stove provides the perfect amount of heat for most spaces. Load wood in this stove front to back or side to side for the optimum convenience. Backed by our Limited Lifetime Warranty, we are confident that the quality workmanship, finest materials and durable construction of all Regency products, will serve your family for years to come.
The Regency Cascades F2500 is more than a just a stove. This medium hybrid model creates a stunning picturesque background and contains a multitude of features that improve efficiency. The Eco-Boost triple burn technology provides astonishingly low emissions of 1.4 gram/hour while ensuring long burn times and maximum heating capacity. Its resilience coupled with the industry's best warranty on both the stove and catalytic combustor, make the F2500 an exceptional model.
New model includes: Crib wood tested unit, larger loading area, door & fire viewing area, wider & taller pedestal, metal catalyst, bigger ash drawer (when installing with legs).
Enjoy a full, roaring fire with strong heat or use the single lever air control, conveniently located on the front of the stove, to adjust the flame to enjoy lower heat and gorgeous glowing embers. The choice is yours!
The Regency Pro-Series F3500 large hybrid wood burning freestanding stove is one of the original Regency stoves that feature Eco-Boost triple burn technology. When the included thermometer enters the "Active" range, use the bypass control to engage the catalyst; and watch your fire burn longer and more consistent, while still being environmentally friendly.
Opening the door a full 170 degrees, lets you load up to 60 lbs. of 20" logs (front to back & side to side) at one time and the discreet ashlip will help to keep the floor in front of your new stove clean. You will be able to fit this unit anywhere in your home, using the rear heat deflector (included) to give you the closest clearances in the industry.
The F5200 wood stove lets you load an impressive 90 pounds of fuel. Its clean, classic design provides the perfect backdrop to the wide view cast door giving you a large fire view that will take your breath away!
The Regency Pro-Series F5200 extra-large hybrid wood burning freestanding stove is one of the original Regency stoves that feature Eco-Boost triple burn technology. When the included thermometer enters the "Active" range, use the bypass control to engage the catalyst; and watch your fire burn longer and more consistent, while still being environmentally friendly.
Opening the door a full 170 degrees, lets you load up to 90 lbs. of 22" logs (front to back & side to side) at one time and the discreet ash lip will help to keep the floor in front of your new stove clean. You will be able to fit this unit anywhere in your home, using the rear heat deflector (included) to give you the closest clearances in the industry.
Pellet Stoves
The Greenfire Small Pellet Stove features a modern and compact design, with a multi-tube heat exchanger that will heat your room evenly and efficiently. Included with this stove is a large ash pan and slim hearth pad, making clean up effortless. Even though this stove looks compact, the extra large hopper means less loading and more relaxing.
Regency's Greenfire Medium Pellet Stove was designed with a large bay ceramic window to give you an exceptional view of the fire. Steel fluted liner panels compliment the classic pedestal design, which includes a large concealed ash pan. The heavy-duty heat exchanger will provide maximum heat for your living area.
The latest addition to the Hampton Collection is the Large Cast Iron Biomass Pellet Stove. This environmentally-friendly heater combines all of the best features of traditional cast iron with the latest developments in alternative fuel technology. This freestanding pellet stove can burn a variety of pellet fuels, giving you the freedom to choose and resulting in very cost effective home heating. Using the included thermostat, set your desired temperature and walk away without worry.
Pellet Inserts
Regency's Greenfire Medium Pellet Insert includes an adjustable hopper, allowing this unit to fit into fireplace openings as low as 19.5". Steel fluted liner panels compliment the large bay ceramic window and gives you an exceptional view of the fire. The heavy-duty heat exchanger will burn pellets completely and any remaining ash will fall into the concealed ash pan (included). This unit gives you the most out of your fuel and the extra time to do the things you love.
Transform your existing fireplace with the Hampton Large Cast Iron Biomass Pellet Insert. This environmentally-friendly heater combines all of the best features of traditional cast iron with the latest developments in alternative fuel technology. This exquisite pellet insert can burn a variety of pellet fuels, giving you the freedom to choose and resulting in very cost effective home heating. Using the included thermostat, set your desired temperature and walk away without worry.
Electric Fireplaces
Mesmerising flame visuals. Ultra-realisitc artisanal log effects. Atmospheric mood lighting. Multi color LED up-lighting. The Studio provides all of these features and so much more to create the perfect ambience at just the touch of a button, with or without the heat. This model adds a unique touch to spaces while combining functionality with modern elegance.
Designed with installation flexibility and versatility in mind, the Studio is Regency's slimmest electric fireplace that brings you the convenience of electric heat and ambiance to even the smallest spaces of your home.
These electric fireplaces are a favourite for feature media wall installations with the optional Mood Lighting System, which can be placed almost anywhere you see fit.
Mesmerising flame visuals. Ultra-realisitc artisanal log effects. Atmospheric mood lighting. Multi color LED up-lighting. The Studio provides all of these features and so much more to create the perfect ambience at just the touch of a button, with or without the heat. This model adds a unique touch to spaces while combining functionality with modern elegance.
Designed with installation flexibility and versatility in mind, the Studio is Regency's slimmest electric fireplace that brings you the convenience of electric heat and ambiance to even the smallest spaces of your home.
These electric fireplaces are a favourite for feature media wall installations with the optional Mood Lighting System, which can be placed almost anywhere you see fit.
Mesmerising flame visuals. Ultra-realisitc artisanal log effects. Atmospheric mood lighting. Multi color LED up-lighting. The Studio provides all of these features and so much more to create the perfect ambience at just the touch of a button, with or without the heat. This model adds a unique touch to spaces while combining functionality with modern elegance.
Designed with installation flexibility and versatility in mind, the Studio is Regency's slimmest electric fireplace that brings you the convenience of electric heat and ambiance to even the smallest spaces of your home.
These electric fireplaces are a favourite for feature media wall installations with the optional Mood Lighting System, which can be placed almost anywhere you see fit.
The Onyx Range of premium electric fireplace heaters bring luxury to more spaces than ever before. The robust log set with Integrated Log Lighting coupled with advanced Chromalight® Plus LED system, full colour customization, WIFI control and a generous 17" glass height means this fireplace is sure to amaze with its awe-inspiring flame picture.
With no need for venting or fuel lines, the Onyx EX110 is a medium modern apartment friendly electric fireplace that can be installed in virtually any room of the house and the flexible 1, 2, or 3-Sided installation options mean you can craft the look you want in your home with a high-end modern fireplace that is as flexible in its installation as it is beautiful.
The Onyx Range of premium electric fireplace heaters bring luxury to more spaces than ever before. The robust log set with Integrated Log Lighting coupled with advanced Chromalight® Plus LED system, full colour customization, WIFI control and a generous 17" glass height means this fireplace is sure to amaze with its awe-inspiring flame picture.
With no need for venting or fuel lines, the Onyx EX150 is a large modern apartment friendly electric fireplace that can be installed in virtually any room of the house and the flexible 1, 2, or 3-Sided installation options mean you can craft the look you want in your home with a high-end modern fireplace that is as flexible in its installation as it is beautiful.
The Onyx Range of premium electric fireplace heaters bring luxury to more spaces than ever before. The robust log set with Integrated Log Lighting coupled with advanced Chromalight® Plus LED system, full colour customization, WIFI control and a generous 17" glass height means this fireplace is sure to amaze with its awe-inspiring flame picture.
With no need for venting or fuel lines, the Onyx EX190 is an XL modern apartment friendly electric fireplace that can be installed in virtually any room of the house and the flexible 1, 2, or 3-Sided installation options mean you can craft the look you want in your home with a high-end modern fireplace that is as flexible in its installation as it is beautiful.
Introducing the first-ever traditional electric fireplace from Regency. The E36LCD puts choice at the forefront while maximizing installation options and styling.
Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 14 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.
Experience the unmatched beauty of this large traditional electric fireplace from Regency. The E800LCD puts choice at the forefront while maximizing installation options and styling.
Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 14 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.
The Avita Range of premium electric fireplace heaters bring luxury to more spaces than ever before. The robust log set with Internal Log Lighting coupled with advanced Chromalight® Plus LED system, WIFI control and a generous 18" of premium non-reflective glass means this fireplace is sure to amaze with its awe-inspiring flame picture.
The Avita Range of premium electric fireplace heaters bring luxury to more spaces than ever before. The robust log set with Internal Log Lighting coupled with advanced Chromalight® Plus LED system, WIFI control and a generous 18" of premium non-reflective glass means this fireplace is sure to amaze with its awe-inspiring flame picture.
The Avita Range of premium electric fireplace heaters bring luxury to more spaces than ever before. The robust log set with Internal Log Lighting coupled with advanced Chromalight® Plus LED system, WIFI control and a generous 18" of premium non-reflective glass means this fireplace is sure to amaze with its awe-inspiring flame picture.
Electric Inserts
Don't be fooled by the Ei25's size, this little sibling packs all the same power and design styles as the Ei29.
Featuring an unmatched and realistic flame picture with our Chromalight LED lighting system. Orange & red flames are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.
The Ei29 puts choice at the forefront while maximizing installation options and styling.
Featuring an unmatched and realistic flame picture with our Chromalight LED lighting system. Orange & red flames are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.
The Ei29LCD puts choice at the forefront while maximizing installation options and styling.
Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.
Prepare to be blown away as we take innovation to new heights with the Ei33, a larger, more dramatic version of the Ei29.
Featuring an unmatched and realistic flame picture with our Chromalight LED lighting system. Orange & red flames are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.
Flames so real, you won't believe it's electric. Experience the awe-inspiring Ei33LCD. This large electric fire puts choice at the forefront while maximizing installation options and styling.
Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 14 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.
Outdoor Gas Fireplaces
The success of the Regency Horizon series can now be extended to outdoor living areas. All of the sophisticated, contemporary styling and quality workmanship is mirrored in this dramatic outdoor fireplace. This fireplace delivers beautiful wide angle flames amplified by a reflective stainless steel body and picture frame faceplate. A tempered glass wind shield ensures a strong flame picture and the seasonal weather cover (included) will protect the fireplace when it's not in use.
From rooftop patios to a backyard oasis, a fireplace can transform an ordinary outdoor space into a true extension of your home. Whether you want to entertain or create a peaceful sanctuary, the flickering flame of a fireplace enhances your ability to enjoy the outdoors (almost) year-round.
For custom applications, the Regency Plateau Outdoor Burner brings you the design versatility of a linear stainless steel burner to any outdoor landscape. Whether you are a landscape designer or a homeowner looking to renovate an outdoor living space, the Regency Plateau outdoor burner creates endless design possibilities to your outdoor oasis.
Regency's outdoor burners can be used to create a 30, 50, 60, 80, or 100-inch fire feature; the perfect size range for almost any application.
Regency's versatile firetables are perfect for outdoor entertaining. At 20" tall, the sleek linear style of the Regency Plateau Coffee Table creates the perfect gathering space. Included is a dining leaf which adds functionality as an outdoor table when the fireplace is not in use. Crafted from the highest quality materials and durable construction; the Plateau collection is built to withstand the outdoor elements.
Fire pits and fireplaces can add dramatic, architectural focal points to your outdoor living space, but also the functional elements of providing both heat and light. This impressive linear 50-inch burner can be installed into a custom application that any landscape designer or homeowner can imagine.
Regency's outdoor burners can be used to create a 30, 50, 60, 80, or 100-inch fire feature; the perfect size range for almost any application.
