Stainless Cable & Railing Inc.

Cable Railings

CONTACT INFO
EMAIL
Request for informationStainless Cable & Railing Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
COMPANY OVERVIEW
ALL PRODUCTS

Stainless Cable & Railing Product Expert  

Seth Hibler (General Manager)
20 plus years in the building industry, specialized in decks and handrails.  Vast knowledge of industry compliance and regulations.

Phone: 360-844-9411
sethhibler@stainlesscablerailing.com

Rated 5 based on 1 product reviews

Get An Estimate  

Send us a basic drawing, rough sketch, or architectural drawing; we'll send you a detailed estimate, post layout sheet, stair railing design (if your project involves stairs), and materials list.
Rated 5 based on 1 product reviews

Cable Railing Photo Gallery  

Browse completed residential cable railing projects for design and application inspiration.

Rated 5 based on 1 product reviews

Browse completed commercial cable railing projects for design and application inspiration.

 

Rated 5 based on 1 product reviews

Cable Railing Systems - CableView® Aluminum  

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Components for our aluminum Link Handrail. With a rounded shape and 1.5in diameter, this handrail was specifically designed to be sleek, graspable, and ADA-compliant. Perfect for any staircase or incline.


Custom elbows available for unique changes in direct. Rail may be mounted to walls and/or flat post faces using the wall brackets.


All parts are offered in four default colors that match our other aluminum lines: black, bronze, natural, and white. Custom powder-coat colors available upon request.



Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOS

Cable Railing Systems - CableView® Stainless Steel  

  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, or Collar
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED
  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, Post Cap Low, Stair Bracket Low
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Cable Railing Systems - CableView® Wood  

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other


Click Here for Code Compliance Research Report


Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Cable Railing Hardware - CableView® End Fittings  

  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Includes both Tensioning and Terminal Ends
  • Field Swage, Factory Swage, and Swageless Options
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED
  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Hardware used to secure and tension the cables
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS
  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Hardware used to secure ends of cable (without tensioning)
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Installation Instructions  

This page links to all our installation instructions for cable railing systems and cable railing hardware components. If you have any questions, we're happy to help! Call us any time at 1-888-686-7245 and we'll respond as soon as possible during our office hours: M-F 8am-5pm PST.
Rated 5 based on 1 product reviews

Customer Satisfaction  

Check out the ratings and reviews left by past customers on our Houzz profile. From here you can also view our Houzz projects for additional cable railing ideas.
Rated 5 based on 1 product reviews