Taylor Entrance Systems™ is an industry-leading, American-made manufacturer of premium steel entry doors serving residential and commercial markets. For 75+ years, Taylor has been providing innovative solutions and value-added products to the building materials industry, making them known as America's doormaker.
Taylor specializes in delivering high-quality commercial door solutions for student housing, senior living, multi-family, and mixed-use properties, offering a wide range of customizable options, superior performance, and trending door styles. Taylor's steel entry doors are customized to fit your project spec, including custom sizing to fit hollow metal frames, and prepped to accept virtually any locking hardware.
Steel Entrance Door System
The WestGuard Series delivers superior performance and withstands regular wear and tear with its 20-gauge, hot-dipped galvanized steel doors. This construction, combined with an innovative injected polyurethane foam core, makes it the perfect door for commercial and high-traffic applications, ensuring unmatched durability, reliability, and thermal insulation in demanding environments.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
20-gauge, G40 hot-dipped galvanized steel that resists corrosion
Baked-on polyester primer accepts exterior grade latex paint
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 90 minutes
Adjustable Hinge Plate System (optional)
4-1/2" mortise commercial hinge prep (optional)
Limited 7-Year Warranty (commercial), Limited Lifetime Warranty (residential)
The Cambridge Series is your gateway to unparalleled strength, security, and style. This premium, 22-gauge smooth steel door defends against damage and corrosion. With an extensive range of door styles, from timeless classics to contemporary designs, you can find the perfect match for any project. These doors offer Grade 40 security, ensuring peace of mind and enhanced protection against forced entries.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
22-gauge, G40 hot-dipped galvanized steel that resists corrosion
Baked-on polyester primer accepts exterior grade latex paint
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 90 minutes
Adjustable Hinge Plate System (optional)
Limited 7-Year Warranty (commercial), Limited Lifetime Warranty (residential)
The Midland Series offers a reliable choice in commodity doors, featuring a durable 24-gauge smooth steel construction. These doors are designed for practicality and functionality while providing stylish panel designs. The Midland series ensures robust performance without compromising quality, making it an ideal solution for residential and light commercial applications.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
24-gauge, G40 hot-dipped galvanized steel that resists corrosion
Baked-on polyester primer accepts exterior grade latex paint
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 90 minutes
Adjustable Hinge Plate System (optional)
Limited 7-Year Warranty (commercial), Limited Lifetime Warranty (residential)
The Trukote Series offers an effortless style for your multi-family projects. These ready-to-install, 24-gauge steel doors are prefinished and require no additional finishing. The factory-finish white polyester paint guarantees a stylish look and the best value among prefinished doors. Choose Trukote for a seamless and cost-effective solution, transforming your project effortlessly.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
24-gauge, G40 hot-dipped galvanized steel that resists corrosion
Prefinished with white polyester paint, no additional finishing required
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 90 minutes
Adjustable Hinge Plate System (optional)
Limited 7-Year Warranty (commercial), Limited 10-Year Warranty (residential)
The Norwood Series perfectly combines classic elegance and modern durability. These 22-gauge, stainable steel doors capture the beauty of wood while harnessing the strength of steel. The deeply embossed Oak grain surface is primed in beige, allowing stain or paint application to enhance the texture and create an authentic woodgrain appearance. Make your opening stand out with our Norwood series.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
22-gauge, G40 hot-dipped galvanized steel that resists corrosion
Special beige primer allows for stain application
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 90 minutes
Adjustable Hinge Plate System (optional)
Limited 7-Year Warranty (commercial), Limited Lifetime Warranty (residential)
Discover durability with the Edgewood Series. These 25-gauge smooth steel doors feature a unique 10° face sheet bend and a wood stile and rail system. The composite bottom rail safeguards against rot and insects, ensuring low maintenance. With a 20-minute fire rating and white primer finish, these doors combine safety and style seamlessly. Elevate your space with the Edgewood Series.
Full steel-edge perimeter offers additional strength and a Grade 40 security rating
25-gauge, G40 hot-dipped galvanized steel that resists corrosion
1-1/4" solid wood stile and rail system, along with a composite bottom rail that guards against both rot and insects
Baked-on polyester primer accepts exterior grade latex paint
Injected polyurethane foam inner core provides superior insulation
ADA-compliant bottom rails are available on numerous styles
Fire ratable up to 20 minutes
Limited 10-Year Warranty (residential)
Complete Door System
The QuikFit Door Frame System is an entrance system that features a steel-edge door panel prehung into an adjustable steel frame. This system is easy to install and offers the industry's highest fire and security ratings, making it ideal for a variety of project types.
18-gauge, two-piece adjustable steel frame
4-1/2" to 12-1/2" (1" adjustments) wall construction for 1-3/4" door
Anchoring holes and nail clearance slots for wood casing
Thermally broken sills (Inswing, Outswing, or ADA compliant)
Choose from a variety of hinge preps, types, and finishes
Fire ratable up to 90 minutes
Limited 1-Year Warranty
Taylor Entrance Systems specializes in delivering high-quality commercial door solutions for student housing, senior living, multi-family, and mixed-use properties, offering a wide range of customizable options, superior performance, and trending door styles. Taylor's steel entry doors are customized to fit your commercial project spec, including:
Special face and edge prep to accept virtually any locking hardware
Hinge & bore locations to your specs
Closer and panic bar prep
Specs to match competitive brands
Specs to match hollow metal frames: Amweld, Republic, Ceco, Curries, Mesker, and more
Specs to match light gauge metal frames: IDP, Timley, Rediframe, and more
Special heights & widths
Professional Remodeler Series
Enhance your door's performance and security with the Remodeler Frame System. This system fits over existing wood frames for effortless installation of replacement units. Combine this corrosion-resistant, 18-gauge steel frame with a steel-edge door for top-notch durability, energy efficiency, and security.
18 gauge steel frame with weatherstrip and an adjustable threshold
Designed to fit over existing wood frames. Anchoring holes and slots for wood casing
White powder coat finish, requiring no sanding or recoating
Surpasses the most stringent forced entrance security test
