XCEED Lap Siding & Accessories
XCEED Siding by VERSATEX offers new color trends, improved installation experience, and dimensional stabilit. Includes: 16-foot lengths to minimize butt joints, a unique, self-leveling feature, VZ Drop-Lock, that maintains a level line course to course, a significant reduction in thermal movement, a heat-resistant acrylic cap stock that minimizes fade while ensuring color hold, a color palette developed with the assistance of third-party color specialists. XCEED has a realistic woodgrain texture in traditional white or a selection of fade-resistant colors: Simple Sage, Sequoia Green, Heritage Blue, Sand Castle, Mojave Tan, Stonewall Shade, Monument Gray, Quick Silver, Centennial Stone. In addition to our 4 ½" Lap Siding, we offer accessories that pair perfectly with XCEED Siding—backed by a limited lifetime warranty and VERSATEX's second-to-none combination of customer service, user education and training, engineering experience, and sales and marketing support.
VERSATEX Trimboard & Stealth Trim Systems
VERSATEX offers a comprehensive line of trimboard sizes and thicknesses. Our dedication to quality trim products translates to consistent thickness tolerances that are half the industry norm.
VERSATEX manufacturing methods ensure dimensionally accurate boards with true 90° angles and sealed edges.
Our trimboards are offered in two low gloss finishes, Smooth Matte and Timber Ridge, allowing you to order either Smooth/Smooth or Smooth/Timber Ridge. The VERSATEX Timber Ridge finish is designed with a more natural surface texture to compliment fiber cement and cedar.
We also offer a cut-to- length and cut-to- width trim options to save you money by eliminating unnecessary waste on large jobs.
VERSATEX Sheet
VERSATEX sheet offerings range from actual 1/4" to 1 1/2" thicknesses, all produced using state-of-the-art methods that allow us to control tolerances at half of that of the competition. The result is a consistency that allows for easier and higher quality fabrications. Like our trimboards, we also offer cut to length sheet in unit quantities.
VERSATEX Tongue & Groove Profiles
With the widest range of Tongue-and- Groove beaded profiles in the industry, no one gives you more options than VERSATEX. From traditional T&G beadboard, to T&G sheets, to our Stealth beadboard, VERSATEX gives you design flexibility and saves you time and money during installations. Beaded sheets are also an excellent way to save time on the project and are very useful in a wainscoting application.
VERSAWRAP Column Wraps
Our one-piece PVC column wraps, the perfect solution for wrapping posts, labor-savings, Pre-mitered grooves, and an interlocking friction-fit joint, create effortless alignment and a higher aesthetic value, use as lally columns, support beams, front porch/deck posts, enhance with our accessory program, available in classic, raised panel and tapered.
Now, instead of cutting four individual joints or miters in the field, you can wrap smarter, with VERSAWRAP column wraps. No more field cutting and struggling to match seams. The VERSAWRAP line includes Classic and Raised Panel designs as a one-piece wrap with accessory options, and a four-piece Tapered design that includes Craftsman-style accessories.
VERSATEX Canvas Series
The Beauty of Wood, the Durability of PVC, delivers the rich look of premium wood with maintenance-free convenience, eliminating the need for labor-intensive restaining exterior grade, long-lasting, durable, moisture & insect resistance, textured, low-gloss finishes for interior/exterior applications, available profiles: Beadboard, WP4, crown moulding, bed moulding, add contrast to porch ceilings or soffit, feature wall, or as siding.
VERSATEX Corners
VERSATEX one-piece cornerboards are manufactured without leaving any cut edge or joint exposed, resulting in a stronger corner that (unlike the two-piece offerings from our competitors) gives you a sharp 90-degree angle without risk of picking up dirt. Sizes range from 4" to 10" corners to meet all your project needs..
VERSATEX Soffit System
The VERSATEX Soffit System improves aesthetics and reduces labor costs during installation.
The Stealth Frieze board feature a discrete 3/4" deep X 3/4" wide groove to accept nearly all siding products.
The Soffit is available in solid or vented. The vented has an 1/8" wide groove making it impossible for insects to get in.
The Vented Soffit features 10" of free airspace per linear foot, making it one of the most superior air flow systems in the market today.
These products are easy to install with the same tools and fasteners used with any wood trim
VERSATEX Mouldings
The VERSATEX moulding line features 32 plus popular profiles, extruded to match other VERSATEX products. These profiles are a fantastic compliment to any VERSATEX project and allow you to add a unique touch to any design. Like all our products, our mouldings require minimal maintenance and are impervious to moisture.
VERSATEX Skirtboard
VERSATEX skirtboard is the answer to meeting IRC Residential Code and siding manufactures ground or deck clearance requirements, moisture & insect resistant, our unique profile features a drip groove to further manage water, available in smooth or timber ridge, will compliment every project.
