Wayne Dalton

Garage Doors and Openers

CONTACT INFO
2501 S. State Highway 121 Business, Suite 200
Lewisville, TX 75067
Toll Free: (800) 827-3667
Phone:
Continuing Education Logo
EMAIL
Request for informationWayne Dalton Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
COMPANY OVERVIEW
ALL PRODUCTS

Residential Steel Doors Series 9000  

Wayne Dalton's Model 8680 garage door is engineered with an artfully molded wood-grain fiberglass surface concealing durable steel construction. Our fiberglass garage door is as close as you can get to the warmth and beauty of wood without warping, cracking or rotting.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Wayne Dalton's steel garage door Model 8670 is stylish and versatile, offering a variety of carriage house designs, large windows and a wide range of colors and stain options. These garage doors feature pinch resistant door panels and are fully insulated with an R-Value of 10*. These carriage house garage doors offer embossed, high tensile steel panels that give the look of wood with the strength of steel.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

A Wayne-Dalton Model 9605 Garage Door offers the most options at affordable prices, adding style and curb appeal to your home. Chosen by homeowners for their insulating value, durability, gracious looks, and safety design, Model 9605 doors are backed by a Lifetime Limited warranty for many years of worry-free dependability.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Model 8310 Designer Steel features tall section heights, large windows, and a full-section embossment design. This door also offers the TorqueMaster™ Plus counterbalance, as well as pinch-resistant door panels. Model 9510 offers an R-value of 12 and WindSafe™ options to comply with building codes in high wind regions.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Wayne Dalton's sectional steel garage door Model 9405 features pinch resistant door panels, a steel backer and offers a variety of design options that can be custom painted to match your home's exterior. The doors are rugged, low-maintenance and insulated for thermal efficiency.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Our Classic Steel Garage Door Model 9100 and 9600 feature pinch resistant door panels. Chosen by homeowners for its strength, durability, and gracious design, this steel garage door models have polyurethane foamed-in-place insulation. Model 9100 is made with three layers of construction (steel/polyurethane/ToughGuard®) and has an R-value* of 9. Constructed the same way, but with a steel backer, the Model 9600 has an R-value of 11, adding to your home's thermal efficiency.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Residential Steel Doors Series 8000  

The Classic Steel Garage Door Model 8500 is Wayne Dalton's highest insulated residential garage door with an impressive R-value of 16.22 using polyurethane foamed-in-place insulation. Heavy-gauge steel wrap around end caps trim-out door edges for better appearance, improved strength and damage-protection of the insulation. Our two-coat, baked-on polyester finish makes it virtually maintenance free.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

The Classic Steel Garage Door Model 8300 has an impressive R-value* of 12.12 using polyurethane foamed-in- place insulation. This door also comes in five panel designs, eight finishes and a multitude of window options.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Model 8600 works beautifully with homes wrapped in plank siding, stacked stone, traditional brick and mortar, shake shingles, stucco or an attractive combination of finishing materials.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Models 8000, 8100, and 8200 are Wayne Dalton's basic, entry level steel garage doors. The Model 8000 is an uninsulated, single steel sheet door while the Models 8100 and 8200 are insulated with polystyrene insulation. The 8200 has an R-value* of 7.4 while the 8100 has an R-value of 3.7. The embossed panel designs and optional decorative windows add charm and appeal to your home. For those living in coastal areas or parts of the country with high wind requirements, the Models 8000 and 8100 are available with wind load reinforcement.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Models 8000, 8100, and 8200 are Wayne Dalton's basic, entry level steel garage doors. The Model 8000 is an uninsulated, single steel sheet door while the Models 8100 and 8200 are insulated with polystyrene insulation. The 8200 has an R-value* of 7.4 while the 8100 has an R-value of 3.7. The embossed panel designs and optional decorative windows add charm and appeal to your home. For those living in coastal areas or parts of the country with high wind requirements, the Models 8000 and 8100 are available with wind load reinforcement.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Models 8000, 8100, and 8200 are Wayne Dalton's basic, entry level steel garage doors. The Model 8000 is an uninsulated, single steel sheet door while the Models 8100 and 8200 are insulated with polystyrene insulation. The 8200 has an R-value* of 7.4 while the 8100 has an R-value of 3.7. The embossed panel designs and optional decorative windows add charm and appeal to your home. For those living in coastal areas or parts of the country with high wind requirements, the Models 8000 and 8100 are available with wind load reinforcement.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Residential Wood Doors Series 7000  

Wayne Dalton's 7400 Series garage doors feature premium construction in eight distinctive patterns. These flush doors, with their trim overlay, bring back the carriage style door look in a modern overhead sectional garage door. Choose from a multitude of facing options to create the exact garage door you desire.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Wayne Dalton 7100 Series wood doors combine the classic swing-open appearance and detailing of carriage house wood doors with the convenience of standard sectional garage doors. These doors feature authentic stile and rail construction on a solid wood frame.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Residential Aluminum Doors  

Model 8800 Contemporary Aluminum is made for the modern home with clean lines and an array of finish and glass options. Model 8800 is available in the Western region of the U.S.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Model 8850 has a variety of glass options surrounded by aluminum frames available in powder coated and anodized finishes. Model 8850 is available in the Central and Eastern regions of the U.S.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Model 8450 Luminous' is a new kind of aluminum door ideal for modern homes. This door features an all-glass front mounted on top of an aluminum structure and is available in five different glass options and five aluminum finishes.


Brochure

Rated 5 based on 1 product reviews
VIDEOS

Commercial Door Systems  

Whether your commercial door application calls for excellent thermal efficiency, has stringent wind code requirements, or requires a custom oversized door, Wayne Dalton has the door for you. From our extremely efficient and durable Thermospan™ line of polyurethane insulated doors to our economically minded steel sectional doors, each Wayne Dalton door is built to provide ultimate quality and durability. Our lineup of commercial sectional doors offers a wide range of design and performance options to meet any specification.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Wayne Dalton Rolling Doors have a long history of excellence in the design and construction of doors that have met and often exceeded the needs and expectations of even the most critical projects. So whether it's enormous Titan rolling doors, protective FireStar® rolling steel fire doors, ventilated Secur-Vent® doors, or aesthetically pleasing security shutters, Wayne Dalton will provide the best possible solution for your building application needs.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSCERTIFICATIONS

Wayne Dalton Rolling Grilles offer total security, visibility, and ventilation in a number of patterns and finishes for commercial, industrial, retail, and institutional applications. These grilles are available in steel, aluminum, or stainless steel to meet any need.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSVIDEOSCERTIFICATIONS

Access-Controlled Egress Security with Fail-Safe Automatic Opening The Wayne Dalton emergency egress grille provides secured access to public areas, yet will automatically open fully upon detection of an alarm or power failure. This prevents entrapment in the event of an emergency and allows immediate access to emergency personnel. The emergency egress grille is ideal for schools, hospitals, and office buildings, or other applications that require different levels of access at various times.


Brochure

Rated 5 based on 1 product reviews
BIMSPECSVIDEOS

Wayne Dalton commercial roll-up doors, self storage doors and Interior Hallway System are designed specifically to meet the unique demands of the self storage industry. Commercial and mini roll-up doors are available in a wide variety of sizes and colors, to complement virtually any building. The Wayne Dalton Interior Hallway System is a complete, pre-engineered system for climate-controlled, interior storage units. Built for durability it is ideal for new construction or retrofit applications. Flush Cor-O-Wall and corrugated Mod-U-Wall panels can incorporate roll-up doors and swing doors in any configuration.Roll-Up Sheet Doors -


Roll-Up Sheet Doors DS Series Brochure

Brochure


Rated 5 based on 1 product reviews
CADBIMSPECSVIDEOS

High Speed Rolling Doors  

Model 880 ADV-X is a flexible bottom high speed fabric door designed for high traffic areas where safety is a priority. This door is perfect for manufacturing, healthcare and warehouse facilities.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Our Model 881 ADV-X is ideal for distribution and manufacturing facilities that require controlled environments or where there's high traffic from forklift operation. It's airtight design prevents airborne contaminants from entering the controlled and non-controlled environments and reduces air exchange to no higher than .236 cfm/sf (ASTM E-283). It's strutless design lowers the operational noise of the door for quiet and smooth operation. Model 881 is capable of withstanding pressure of up to 7.5 PSF or 90 mph, making it a excellent option to separate high and low pressure rooms in large facilities.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

The Model 882 ADV-X strutted interior high speed fabric door is a lightweight and durable door that's ideal for manufacturing, warehouse and distribution facilities. This high speed door is built to last.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Our Model 883 ADV-X strutted high speed fabric door is designed for applications where a fast-acting exterior door is needed.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

The heaviest fabric door in the ADV-X series, Model 884 ADV-X is designed for exterior applications where weather elements may be extreme.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Our Model 885 ADV-X high speed rubber door is made with special reinforced rubber, making it our toughest door in the ADV-X series. The Model 885 ADV-X is perfect for large exterior openings or applications with multiple cycles per day.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Designed for thermal control and ideal for cold and food and beverage storage, Model 887 ADV-Xtreme features an insulated curtain with actively heated guides that ensures a uniform temperature and smooth door movement.‬‬

 Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Built tough with power, security and durability in mind, Model 888 ADV-X is ideal for applications where security and performance are a priority. Constructed with dual-walled aluminum, this door can withstand pressure up to +100/-100 psf.‬‬‬

Model 888 ADV-X also features a patent-pending helical-designed steel headplate that helps prevent metal curtain contact and provides smooth operation. A patent-pending curtain monitoring device ensures the door has a redundant system to monitor the position of the door.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

A high speed door with visibility and durability, Model 889 ADV-X is ideal for applications where aesthetics and visibility are a priority. Constructed with a fully assembled curtain, this door is easy to install and maintain.‬‬‬

Model 889 ADV-X also features a patent-pending helical-designed steel headplate that helps prevent metal curtain contact and provides smooth operation. A patent-pending curtain monitoring device ensures the door has a redundant system to monitor the position of the door.


Brochure

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

DaltonDock™ Equipment  

Streamlined design for ease and durability: Our mechanical pit leveler boasts a hassle-free installation with pit height adjusters that eliminate the need for shimming. The robust design ensures smooth building-to-truck transitions and ergonomic features, including an easy release chain, make maintenance a breeze. Simplify your loading process with our efficient, user-friendly levelers.

INSTALLER FRIENDLY

  • Fast install with pit height adjusters that require no shimming in rear of pit

  • Adjusters quickly position the dock level with the building floor

  • The installer is safe and never under the leveler

  • New levelers ship with 4 steel fork loops bolted to the deck, which makes lifting from a truck easy and stable. The loops help with forklift placement into a pit from inside or outside the building, and helps to minimize levelers sliding while stacked on top of each other

  • Cut outs identify weld points to the curb angle for faster installation

  • Lifter arm is mounted to the rear of the frame instead of sitting on the pit floor. No shimming and welding under the lifter arm on pit floor needed


DURABLE DESIGN AND FINISH

  • Base frame is open all the way to the rear of the pit for easy access with no cross beams or places to trap debris

  • Strong C-channel design. Heavy duty multi-lug construction of the lip hinge

  • Deck design eliminates the transition angle, a frequent repair on many levelers

  • Deck hinge is fully supported across the entire width of the deck to enhance long term durability

  • Environmentally friendly durable powder coat finish


SMOOTH BUILDING-TO-TRUCK TRANSITION

  • Designed with an optimized beveled lip to minimize bumps, gaps and damage to cargo and material handling equipment providing a smooth path allowing forklifts to move quickly over the leveler

  • Reduces shocks and jolts to workers

  • Facilitates fast movement of material handling equipment and forklifts


EASY-TO-USE & ERGONOMIC

  • Release chain for deck operation is easy for workers to pull

  • The hold down is easy to operate

  • Leveler is well-balanced for quick, easy articulation and automatically maintains positive lip contact with trailer movements

  • For easy maintenance and cleaning, the snubber chain and maintenance brace are positioned at side edges of the pit

One Year Limited Warranty; Two Year Limited Warranty when Wayne Dalton door and Mechanical Pit Leveler purchased together.

Rated 5 based on 1 product reviews
CADBIM

Our Edge of Dock Leveler sets new standards in durability, ease of use, and safety. The lug style lip hinge and compliance with ANSI 30.1 provide class leading durability. The powder coated finish is extremely durable and also cures with a textured surface for class leading non-slip protection, traction and safety. The deck/lip surface provides a smooth and safe path. The operating handle is easy to push and pull.

DURABILITY

  • Rugged construction of lip and deck hinge provides durability for years of service

  • Lip hinge sheds debris minimizing trapping and grinding between the lip deck junction causing fatigue

  • Textured powder coat finish provides better traction for safety and helps to increase productivity. This durable finish also provides better adhesion and corrosion protection compared to wet paint


SMOOTH TRANSITION PATH FROM BUILDING TO TRUCK

  • Designed to minimize bumps, gaps and damage to cargo and material handling equipment

  • Reduces shocks and jolts to workers

  • Facilitates fast movement of forklifts and material handling equipment


EASY AND SAFE DEPLOYMENT

  • Easy to use push/pull handle for comfortable and fast operation

  • The handle creates an ergonomically correct position for the operator


ENVIRONMENTALLY FRIENDLY

  • Compared to paint, our powder coat process has major environmental advantages (reduces V.O.C.).

One Year Limited Warranty; Two Year Limited Warranty when Wayne Dalton door and Edge of Dock Leveler purchased together.

Rated 5 based on 1 product reviews
CADBIM

The Adjustable Curtain Seal is also available to accommodate a wide variety of trailer heights.

ADJUSTABLE CURTAIN HEIGHTS

  • Available with up to a 60" drop

  • Full width steel tube that prevents curtain sagging

  • With a rope and pulley assembly, the curtain adjusts to different trailer heights to help aid thermal efficiency. The curtain can be ordered with overlapping low temperature PVC strips for cold applications

HIGH QUALITY CONSTRUCTION

  • The fabric is double stitched with high strength polyester thread that has been UV treated for long term durability

  • The columns have premium grade foam with full compression and recovery properties in temperatures as lows as -40°F

  • The fire resistant foam is continuously bonded to the backing with a non-flammable adhesive with elastic properties for long life

  • Plated vent openings drain moisture and promote air circulation for compression in the vertical columns

FABRIC ADVANTAGES

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has 6 times more abrasion resistance. All fabrics are treated with UV protection to help prevent fading

ADDITIONAL TRAILER IMPACT AND ABRASION PROTECTION

  • Optional column wear pleats provide additional tearing and abrasion protection. Heavy duty 66 oz. wear pleats on the top and bottom corners also available

4 SIDED WEATHER PROTECTION

  • A bottom seal pad can provide added heating and cooling savings by creating a 4 sided seal all around the opening (top pad, bottom pad, two side pads)

1-Year Limited Warranty

Rated 5 based on 1 product reviews
CAD

Save on heating and cooling costs with our Fixed Dock Seal that provides a tight compression seal around the trailer top and sides

HIGH QUALITY CONSTRUCTION

  • The fabric is double stitched with high strength polyester thread that has been UV treated for long term durability

  • The columns and top pad have premium grade foam with full compression and recovery properties in temperatures as low as -40°F

  • The fire resistant foam is continuously bonded to the backing with a non-flammable adhesive with elastic properties for long life

  • Plated vent openings drain moisture and promote air circulation for compression in the vertical columns and top pad

FABRIC ADVANTAGES

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has 6 times more abrasion resistance

  • All fabrics are treated with UV protection to help prevent fading

ADDITIONAL TRAILER IMPACT AND ABRASION PROTECTION

  • Optional column wear pleats provide additional tearing and abrasion protection

  • Heavy duty 66 oz. wear pleats on the top and bottom corners also available

ADDITIONAL TRAILER IMPACT AND ABRASION PROTECTION

  • At docks where there is no leveler, a bottom seal pad can provide a seal on all four sides of the opening along with the side columns and top pad

1-Year Limited Warranty

Rated 5 based on 1 product reviews
CADBIM

Our shelters accommodate a broader range of trailers with many widths/heights and also provide full width and height access to the back of trailer. The Fixed Dock Shelter has flexible vertical panels and an adjustable curtain.

CONSTRUCTION ADVANTAGES

The side and top panels are covered with galvanized steel panels and trimmed with aluminum angle for a clean, durable finish. Both upper corners of the shelter have overlapping wear pleats for added protection from trailer impacts and tearing. The top panel is peaked to drain water.

  • A foam bead is sewn into the leading edge of the vertical front panels and top panel

  • Vertical panels are double layered fabric at the leading edge of the impact area

  • The fabric is double stitched with high strength polyester thread that has been UV treated for improved durability

  • Fiberglass stays are encased in multi-layer pockets and provide the vertical panels with strength (Top stays are “Z" style to keep the curtain straight)

FABRIC ADVANTAGES

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has six times more abrasion resistance than standard fabric

  • For the most punishing applications, optional premium plus fabric is recommended. It is similar to the belts used on heavy duty, industrial conveyors. It provides elevated resistance to UV, fire, abrasion, tearing, rot, stains, salts, and oils

  • All fabrics are treated with UV protection to help reduce fading

1-Year Limited Warranty

Rated 5 based on 1 product reviews
CADBIM

The Foam Dock Shelter with L-Shaped columns that are impactable by the trailer and hug the trailer to form a tight weather seal.

ADJUSTABLE CURTAIN HEIGHTS

  • Available with up to a 52" drop

  • Full width steel tube that prevents curtain sagging

  • With a rope and pulley assembly, the curtain adjusts to different trailer heights to help aid thermal efficiency. In lieu of curtain fabric, low temperature PVC strips can ordered for cold weather applications

HIGH QUALITY CONSTRUCTION

  • The fabric is double stitched with high strength polyester thread that has been UV treated for long term durability

  • The columns have premium grade foam with full compression and recovery properties in temperatures as low as -40°F

  • The fire resistant foam is continuously bonded to the backing with a non-flammable adhesive with elastic properties for long life

  • Plated vent openings drain moisture and promote air circulation for compression in the vertical columns

FABRIC ADVANTAGES

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has 6 times more abrasion resistance

  • All fabrics are treated with UV protection to prevent fading

ADDITIONAL TRAILER IMPACT AND ABRASION PROTECTION

  • Optional column wear pleats provide additional tearing and abrasion protection

  • Heavy duty 66 oz. wear pleats on the top and bottom corners also available

1-Year Limited Warranty

Rated 5 based on 1 product reviews
CADBIM

Lights
Increase safety at the loading dock with dock lights that provide energy efficient illumination the inside the trailer. Movable arms have a 40" reach and position the lights as needed or completely out of the way. The rugged polycarbonate housing and electric components of these lights are designed to withstand impacts and the rigors of the loading dock. Choice of the sturdy dual arm or single arm for vertical and horizontal adjustability. Add a fan to help keep workers comfortable when it's warm.

Bumpers-Pit Leveler
Laminated bumpers protect your dock using recycled ply-type truck tire sections secured with 3/4" steel bar. Constructed with heavy duty 3/8" steel angles at the anchoring location to dock . Select from a range of dimensions and vertical styles to accommodate your application. Steel faced bumpers provide more impact and abrasion protection with a 3/8" steel face.

Track Guards
Colored in safety yellow for visibility, these 48" tall track guards are designed to protect door tracks from impacts by forklift and pallet movers without interfering with the door operation. Choice of 3/16" or 1/4" steel construction with floor and wall mounting. Top taper helps reduce hand pinching. Also available in a floor-only mount style.

Chocks
For the best protection, use 2 chocks per loading dock position and fit snuggly under the tires for holding power. Molded chock (7" x 9" x 7") is constructed of solid, durable rubber for stability and long life. The aluminum chock (7" x 11" x 8") has a claw-like bottom to grip a variety of surface conditions. The heavy duty, zinc plated chain resists corrosion and attaches to the chock to discourage chock misplacement.

Rated 5 based on 1 product reviews
BIM