Z Secure Attachment System

Security Film Anchoring System

CONTACT INFO
EMAIL
Request for informationZ Secure Attachment System Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
COMPANY OVERVIEW

Secure Glass Pros, Inc., headquartered in Dallas/Fort Worth, the Z Secure is our patented, tested anchoring system for metal doors to be used in conjunction with any security window film. ALL Safety and Security films require appropriate attachments for glass and doors. Currently, architectural specifications for door attachments reference a bead of silicone applied to the glass stop and on the filmed surface of the glass. This silicone method will not hold the glass in the frame on metal doors.

Z Secure is a custom fit product which attaches to the door frame, over the glass stop, and onto the surface of the filmed glass. Aesthetically, Z Secure is preferred over a rubberized glazing method. It is available in colors that match popular door frame options and the custom fit of Z secure can be installed with all safety and security film options.

ALL PRODUCTS

Z SECURE© - Security Window Film Anchoring System  

Z SECURE is a patented and tested attachment system for doors used in conjunction with security window films. Glass is typically the weak point that criminals exploit to enter a building. Consequently, it is desirable to have a system and method which allows for increased security. Security glass film increases the security of traditional glass by holding the film on the glass. Metal doors generally have glass that is installed in a removable kit. Currently, most specifications issued with construction project drawings suggest and reference a bead of silicone be applied at the filmed surface of the glass as an attachment method. The security film will stay attached to the glass, but this silicone option will not hold the glass in a door frame without an anchoring attachment system.

IF an unwanted intruder breaks the glass in a door, Z SECURE will hold the security filmed glass and kit in the frame of the door. Z SECURE is an exclusive product made for each door size and style with available colors that match popular frame options including Clear Anodized, Dark Bronze, and more. Therefore, aesthetically this system is preferred over the common rubberized glazing tape. Z SECURE is custom shaped to go over the glass stop/kit with a .50" bite on to the frame and a 90° bend over the stop/kit, another 90° bend will go onto the filmed glass surface. Bend and Angle Dimensions of the shape will always vary because of the custom fit of Z Secure and depending on the depth of the glass stop/kit.

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDDATASHEETS

Method Description:

Z SECURE is a securement system which can help glass with security film withstand more blows than traditional glass. A pane of glass 104 installed onto a door frame 102 secured into a removable door kit 111. Security film 105 is adhered to the glass 104 surface and allowed to cure for a necessary period of time. A Z SECURE bracket 106 made of .040 aluminum has a glass coupler 108, a gap definer 109, and a support coupler 110 is a complete system. The glass coupler 108 is adhered to the security film via VHB Tape clear .50" using a UV Adhesive Promoter or Primer 94 and the support coupler 110 is adhered to the door frame support also using a VHB Tape clear .50" using a UV Adhesive Promoter or Primer 94 covering and including the kit.

 

Technical data for both the aluminum as well as the 3M materials used are available upon request.

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEEDDATASHEETS

Safety and Security Film Gallery  

This project required a safety and security film with a minimalistic looking attachment system.    The film is 3M Ultra 800 with our patented Z Secure© attachment system on the door and Pentagon Protection Standard Elite on the windows. 

 

Rated 5 based on 1 product reviews
CATALOGSVIDEOSLEED

Interior picture of Z Secure© attachment system with matching metal to door frame

Rated 5 based on 1 product reviews
CATALOGSVIDEOSLEED

Attachment Systems Gallery  

This is the inside view of the door with the Z Secure© attachment system installed

Rated 5 based on 1 product reviews

United States Patent, granted on April 10, 2018.  

Tim Miller Inventor

President

 

Home Window Tinting & Commercial

Showroom & Facility
650 East Hwy 121 Business
Lewisville, TX 75057
Suite 310

www.HomeTint.com

Cell  972-877-3195
Off   972-539-2989

 

Rated 5 based on 1 product reviews
DATASHEETS