Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
EMAIL
Request for informationDanver Stainless Steel Cabinetry Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

At Danver, we offer Stainless Steel Full Height Door Cabinets for the outdoor space. Our stainless steel cabinets are available in a variety of styles and finishes and are built to last in the outdoor living area. Choose a door style and finish that will complement your countertop, cabinets and appliances. Cabinet dimensions are available in 3" increments, starting at a width of 9" and ranging to 52" wide. Full Height Door Base Cabinets that are less than 24" wide come with one door, cabinets that are 24" wide can either have one or two doors and cabinets that are greater than 24" wide come with two doors.

  • The standard Full Height Cabinet Door depth is 27 7/8", including the door, but a 24 7/8" depth may be specified.

  • The standard Full Height Door Cabinet box height is 30" plus 4 ½" adjustable legs.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • Black anodized toe kick may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included with our kitchen cabinet doors, upgrades are available at an additional cost.

  • All Doors and Drawers have soft/self-close features and weather-resistant rain gaskets.

  • Hinges and screws are included with every kitchen cabinet.

  • Shelves come standard in half depth and are adjustable. Full depth and pull-out shelves are available upgrades at an additional cost.

  • Some Full Height Cabinets can be adapted for pull-out trash containers.

- Hide Gallery
Base: Full Height Door Cabinets

Revit BIM Files for Base: Full Height Door Cabinets

Cabinets - Appliance  

Appliance Cabinet: Grill Base Caliber Rockwell

Appliance Cabinet: Grill Base Under Grill Fridge

Appliance Cabinet: Grill Base Viking

Appliance Cabinet: Grill Base Warming Drawer

Appliance Cabinet: Grill Base

Appliance Cabinet: Side Burner Base

Cabinets - Base  

Base Cabinet: Angled End Base

Base Cabinet: Blind Corner Base BCBxx01

Base Cabinet: Blind Corner Base BCBxx11

Base Cabinet: Diagonal Corner

Base Cabinet: Diagonal Corner Egg Smoker Base DCBxx01 Hxx

Base Cabinet: Storage Base Multi Drawer

Base Cabinet: Storage Base Nested Multi Drawer

Base Cabinet: Storage Base Open

Base Cabinet: Storage Base

Base Cabinet: Tall Storage Cabinets

Base Cabinet: Trash Base

Base Cabinet: Wall Cabinets WSxxzz-1D

Base Cabinet: Wall Cabinets WSxxzz-24-1D

Base Cabinet: Wall Cabinets WSxxzz-24-2D

Base Cabinet: Wall Cabinets WSxxzz-2D

Cabinet Fixtures  

Fixture Cabinet: ADA Sink Base Space

Fixture Cabinet: Sink Base

Fixture Cabinet: Sink Base Farm

Fixture Cabinet: Sink Base Galley

Specifications for Base: Full Height Door Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Base: Full Height Door Cabinets
Videos for Base: Full Height Door Cabinets
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information