Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
EMAIL
Request for informationDanver Stainless Steel Cabinetry Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

The clean look of stainless steel adds a sophisticated style to outdoor kitchen cabinetry. Danver brings function and design together through our innovative stainless steel doors, each of which provides an opportunity to customize your space with color and style. Browse our selection of door styles below.

Hampton
The Hampton is a solid panel stainless steel outdoor kitchen door. This style is used for finished back and end panels as well.

Key West
The Key West is a 5-piece stainless steel construction shaker-style door. It features 2 and 11/16″ wide stiles and rails. The center panel can be bare stainless, prepped for glass, or powder coated.

Vencice
The Venice is a modern take on the classic shaker door style. Featuring a flat frame with a .75" reveal and solid center.

Urbane Collection
Urbane draws inspiration from heritage-style European kitchens and brings timeless, sophisticated design to the outdoors. Only available in a Stainless Steel, Plata 62, or Midnight Matte Frame.

Key West Sea Glass
Key West Sea Glass is a Key West style door with a green tinted glass center panel and available in the following colors: Seashell White, Mermaid and Military Blue.
*Note the Tinted Glass will change the appearance of the original powder coat color chosen.

Rio
The Rio outdoor kitchen door style finish is a flat 1-piece 2.5″ door frame which is prepped for glass, wood grain, or powder coated stainless steel inserts (wood insert or glass not included).

.

- Hide Gallery
Door Styles

Revit BIM Files for Door Styles

Cabinet Accessories  

Cabinet Accessories: Access Door Corner Filler

Cabinet Accessories: Access Door Filler

Specifications for Door Styles
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Door Styles
Videos for Door Styles
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information