Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
EMAIL
Request for informationDanver Stainless Steel Cabinetry Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Adding grill cabinets to your outdoor kitchen is one of the most beneficial choices you can make when designing your outdoor kitchen as the grill is often at the heart of the outdoor space. Outdoor grill cabinets are another avenue to express your unique style and taste while also providing storage space for essential cooking accessories in the backyard or patio.

Danver Stainless Outdoor Kitchens offers grill cabinets in a variety of different door and drawer configurations, including bases with a warming drawer, refrigerator, and deep grill accommodations – each available in ADA-compliant sizes. Check out our gallery page for additional outdoor kitchen ideas.

- Hide Gallery
Grill Cabinets

Revit BIM Files for Grill Cabinets

Cabinets - Appliance  

Appliance Cabinet: Grill Base Caliber Rockwell

Appliance Cabinet: Grill Base Under Grill Fridge

Appliance Cabinet: Grill Base Viking

Appliance Cabinet: Grill Base Warming Drawer

Appliance Cabinet: Grill Base

Appliance Cabinet: Outdoor Grill OGW5411

CAD Drawings for Grill Cabinets

Grill Base  

Grill Base - Caliber Rockwell - Hampton
download:view:Alternate variations downloads
Grill Base - Caliber Rockwell - Tecno
download:view:Alternate variations downloads
Grill Base - Caliber Rockwell - Venice
download:view:Alternate variations downloads
Grill Base - Evo - Hampton
download:view:Alternate variations downloads
Grill Base - Evo - Keywest
download:view:Alternate variations downloads
Grill Base - Evo - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Evo - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Evo - Palm Beach
download:view:Alternate variations downloads
Grill Base - Evo - Rio
download:view:Alternate variations downloads
Grill Base - Evo - Tecno
download:view:Alternate variations downloads
Grill Base - Evo - Venice
download:view:Alternate variations downloads
Grill Base - Hampton
download:view:Alternate variations downloads
Grill Base - Keywest
download:view:Alternate variations downloads
Grill Base - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Palm Beach
download:view:
Grill Base - Rio
download:view:
Grill Base - Tecno
download:view:
Grill Base - Under Grill Fridge
download:view:
Grill Base - Venice
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Hampton
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Palm Beach
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Rio
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Tecno
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Venice
download:view:Alternate variations downloads
Specifications for Grill Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Grill Cabinets
Videos for Grill Cabinets
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information