Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
EMAIL
Request for informationDanver Stainless Steel Cabinetry Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Danver Stainless Outdoor Kitchens offers Door Grill Base Cabinets that are available in widths ranging from 27" to 62" in 3" increments. Depending on the size of the grill, the Door Grill Base Cabinet comes with two doors or three doors.

  • The standard Door Grill Cabinet depth is 27 7/8″, including the door, but a 24 7/8″ depth may be specified for grills that fit that dimension.

  • The standard Full Door Grill Cabinet box height is 30" plus 4 ½" adjustable legs.

  • Door Grill Base Cabinets that are up to 48" wide come with two doors and Full Door Grill Base Cabinets that are over 48" wide come with three doors.

  • Door Grill Base Cabinets are specified 6" wider than the appliance width.

  • Door Grill Base Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.

  • A trim-kit is custom-designed during the fabrication process for the specified grill to ensure a proper fit during installation.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional charge.

  • Hinges and screws are included with every cabinet.

- Hide Gallery
Grill: Door Grill Cabinets

Revit BIM Files for Grill: Door Grill Cabinets

Cabinets - Appliance  

Appliance Cabinet: Grill Base Caliber Rockwell

Appliance Cabinet: Grill Base Under Grill Fridge

Appliance Cabinet: Grill Base Viking

Appliance Cabinet: Grill Base Warming Drawer

Appliance Cabinet: Grill Base

Appliance Cabinet: Outdoor Grill OGW5411

CAD Drawings for Grill: Door Grill Cabinets

Grill Base  

Grill Base - Caliber Rockwell - Hampton
download:view:Alternate variations downloads
Grill Base - Caliber Rockwell - Tecno
download:view:Alternate variations downloads
Grill Base - Caliber Rockwell - Venice
download:view:Alternate variations downloads
Grill Base - Evo - Hampton
download:view:Alternate variations downloads
Grill Base - Evo - Keywest
download:view:Alternate variations downloads
Grill Base - Evo - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Evo - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Evo - Palm Beach
download:view:Alternate variations downloads
Grill Base - Evo - Rio
download:view:Alternate variations downloads
Grill Base - Evo - Tecno
download:view:Alternate variations downloads
Grill Base - Evo - Venice
download:view:Alternate variations downloads
Grill Base - Hampton
download:view:Alternate variations downloads
Grill Base - Keywest
download:view:Alternate variations downloads
Grill Base - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Palm Beach
download:view:
Grill Base - Rio
download:view:
Grill Base - Tecno
download:view:
Grill Base - Under Grill Fridge
download:view:
Grill Base - Venice
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Hampton
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest Beadboard
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Keywest Louver
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Palm Beach
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Rio
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Tecno
download:view:Alternate variations downloads
Grill Base - Warming Drawer - Venice
download:view:Alternate variations downloads
Specifications for Grill: Door Grill Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Grill: Door Grill Cabinets
Videos for Grill: Door Grill Cabinets
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry)request for information