| |  |
| |
| | SECTION 06460 |
| |
| | WOOD TRIM |
| |
| | |
| |
| | Copyright 2013 ARCAT, Inc. - All rights reserved
|
| | ** NOTE TO SPECIFIER ** Woodtone Canadian/U.S.A Sales; engineered building products from Western Spruce-Pine-Fir (SPF). . This section is based on the products of Woodtone Canadian/U.S.A Sales, which is located at: 8007 Aitken Rd. Chilliwack, BC Canada V2R 4H5 Toll Free Tel: 800-663-9844 Fax: 604-792-3976 Email: request info Web: www.woodtone.com [ Click Here ] for additional information. The species Western Spruce-Pine-Fir (SPF), compared to other species of framing lumber, is straighter, more stable, lighter in weight and easier to cut and nail. These attributes have made SPF the dominant species of framing lumber in the world. Woodtone's products start with the most natural, healthy, and sustainable resource available to the building trades - wood. That wood is then engineered, machined, and coated to create a full line of siding and trim products that deliver performance, stability, and beauty. Reputation is as important to Woodtone as it is to you. Woodtone's commitment to testing, quality control, and innovation gives architects the security and confidence they need when specifying our products. That trust has been earned by two generations of dedicated and passionate people that make up the Woodtone family. Woodtone's commitment to the environment is just as strong. We use only certified wood and ultra low VOC primer to ensure that you can specify our products on any project. . |
| |
| | PART 1 | GENERAL |
| |
| | 1.1 | SECTION INCLUDES |
| | ** NOTE TO SPECIFIER ** Delete items below not required for project. |
| |
| | | A. | Wood products including the following as indicated on the Drawings: |
| | | | 1. | Fascia. |
| | | | 2. | Soffits. |
| | | | 3. | Trim. |
| | | | 4. | Window sills. |
| | | | 5. | Corners. |
| | | | 6. | Structural columns. |
| |
| | 1.2 | RELATED SECTIONS |
| | ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. |
| |
| | | A. | Section 07460 - Wood Siding. |
| |
| | | B. | Section 09900 - Painting: Field finish coat over prepared wood substrate. |
| |
| | 1.3 | SUBMITTALS |
| |
| | | A. | Submit under provisions of Section 01300. |
| |
| | | B. | Product Data: For each type of process and factory-fabricated product. Indicate component materials, dimensions, profiles, textures, and colors and include construction and application details. |
| | | | 1. | Preparation instructions and recommendations. |
| | | | 2. | Storage and handling requirements and recommendations. |
| | | | 3. | Installation methods. |
| | ** NOTE TO SPECIFIER ** Delete items below not required for project. |
| | | | 4. | Include data for fire-retardant coating from manufacturer. |
| | ** NOTE TO SPECIFIER ** Delete if not required for project. |
| |
| | | C. | Research/Evaluation Reports: For fire-retardant-coated wood. |
| |
| | | D. | Verification Samples: For each finish product specified, two samples, representing actual product and color. |
| |
| | 1.4 | QUALITY ASSURANCE |
| | ** NOTE TO SPECIFIER ** Delete if not required for project. |
| |
| | | A. | Installer Qualifications: Installer shall be licensed, registered or otherwise acceptable to authorities having jurisdiction to install exterior building products. |
| |
| | 1.5 | DELIVERY, STORAGE, AND HANDLING |
| |
| | | A. | Inspect the materials upon delivery to assure specified products have been received. Store products in a safe area, away from construction traffic. Store under cover and off the ground, protected from moisture. |
| |
| | 1.6 | PROJECT CONDITIONS |
| |
| | | A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. |
| |
| | 1.7 | WARRANTY |
| |
| | | A. | Manufacturer warrants product types with extended warranty against rot and finish deterioration. |
| | ** NOTE TO SPECIFIER ** Delete paragraphs not applicable. |
| | | | 1. | RealTrim Plus: 15 year substrate warranty. |
| | | | 2. | RealCorner Plus: 15 year substrate warranty. |
| | | | 3. | RealSoffit Plus: 15 year substrate warranty. |
| | | | 4. | RealSill Plus: 15 year substrate warranty. |
| | | | 5. | RealPost Plus: 15 year manufacturing defects warranty only. |
| | | | 6. | RealTrim: 10 year substrate warranty. |
| | | | 7. | RealCorner: 10 year substrate warranty. |
| | | | 8. | RealSoffit: 10 year substrate warranty. |
| | | | 9. | RealSill: 10 year substrate warranty. |
| | | | 10. | RealPost: 10 year manufacturing defects warranty only. |
| |
| | PART 2 | PRODUCTS |
| |
| | 2.1 | MANUFACTURERS |
| |
| | | A. | Acceptable Manufacturer: Woodtone; Canadian/U.S.A Sales, which is located at: 8007 Aitken Rd. ; Chilliwack, BC; Canada V2R 4H5; Toll Free Tel: 800-663-9844; Fax: 604-792-3976; Email: request info; Web: www.woodtone.com |
| | ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. |
| |
| | | B. | Substitutions: Not permitted. |
| |
| | | C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. |
| |
| | 2.2 | MILLED PROFILES |
| | ** NOTE TO SPECIFIER ** Real Trim will provide you with a premium quality product that completes the exterior look on any single or multi-family project. Coupled with our 10 Year Warranty, the most comprehensive in the industry and the availability of various dimensions and lengths, RealTrim is the dependable choice for architects, builders, and dealers across North America. RealTrim begins with a hand-selected, tight grain, kiln-dried Western SPF, resulting in a premium quality product from start to finish. RealTrim products will provide the perfect complement to any exterior cladding, whether fiber cement, wood, brick, composites or hardboard. RealTrim is the product of choice for saving time, materials and application costs. Delete if not required. |
| |
| | | A. | Product; RealTrim as manufactured by Woodtone. |
| | ** NOTE TO SPECIFIER ** Delete texture not required for project. |
| | | | 1. | Milled Texture: Rougher headed face (also "Comb Face" or "Broken Knife Comb Face"). |
| | | | 2. | Milled Texture: Rougher headed face & edge. |
| | | | 3. | Milled Texture: Rougher headed 4 sides. |
| | | | 4. | Milled Texture: Resawn face. |
| | | | 5. | Milled Texture: Smooth 4 Sides (S4S). |
| | | | 6. | Dimensions: Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness. |
| | ** NOTE TO SPECIFIER ** Delete finish not required for project. |
| | | | 7. | Finish: Primed. |
| | | | 8. | Finish: Cedartone Color. |
| | ** NOTE TO SPECIFIER ** RealCorner is a seamless one piece solution to your inside/outside corner applications. RealCorner offers a cost saving solution to jobsite corner fabrication. Quick and easy installation allows you to eliminate the need to caulk the center seam. Because of its unique design, you get a high quality corner that has great curb appeal. Textured to match RealTrim and RealPost, it comes primed on all sides and is available in various styles and sizes. RealCorner is the seamless solution to corner applications. Delete of not required. |
| |
| | | B. | Product: RealCorner as manufactured by Woodtone. |
| | | | 1. | Profile as indicated on drawings from manufacturer's standard profiles. |
| | ** NOTE TO SPECIFIER ** Delete finish not required for project. |
| | | | 2. | Finish: Primed. |
| | | | 3. | Finish: Cedartone Color. |
| | ** NOTE TO SPECIFIER ** RealSoffit is another cost saving idea from Woodtone. Available in 1x4 and 1x6 End-Matched Tongue & Groove V-Joint boards, RealSoffit is coated with either our proprietary Hybrid Alkyd Emulsion primer or a semi-transparent stain (cedar tone). RealSoffit is made from an appearance grade Lodgepole Pine and is available in 10'-14' lengths. Our End-Matching pattern eliminates the need to hit a stud or ceiling rafter, resulting in no jobsite waste. You only need to measure and cut where a run hits a wall - saving time and money. For in-store merchandising, RealSoffit is bundled in 4-piece packages. Also available in custom patterns with a variety of pre-finishing options. Delete if not required. |
| |
| | | C. | Product: RealSoffit as manufactured by Woodtone. |
| | | | 1. | Texture: Smooth. |
| | | | 2. | Edge: Square edge. |
| | ** NOTE TO SPECIFIER ** Delete profile not required for project. |
| | | | 3. | Profile: Beaded Soffit. |
| | | | 4. | Profile: Custom as indicated on the drawings. |
| | ** NOTE TO SPECIFIER ** Delete finish not required for project. |
| | | | 5. | Finish: Primed. |
| | | | 6. | Finish: Cedartone Color. |
| | ** NOTE TO SPECIFIER ** RealSill is a time saving solution for your exterior window trim program. Our pre-primed, one piece window sill offers easy installation while maintaining the same consistent construction benefits exhibited by RealTrim. RealSill is manufactured from the same high grade, hand selected Western Canadian spruce as the RealTrim line. The heartwood SPF yields stability and consistency in every board. If you're looking to eliminate water penetration around your window sill area in one simple step, look no further than RealSill. |
| |
| | | D. | Product; RealSill as manufactured by Woodtone. |
| | ** NOTE TO SPECIFIER ** Delete size not required for project. |
| | | | 1. | RealSill - 2 by 3. |
| | | | 2. | RealSill - 2 by 4. |
| | | | 3. | Texture: Smooth 4 Sides. |
| | ** NOTE TO SPECIFIER ** Delete finish not required for project. |
| | | | 4. | Finish: Primer. |
| | | | 5. | Finish: RealSill CG (ColorGuard Coating System). |
| | ** NOTE TO SPECIFIER ** With over 30 years experience in value added exterior wood products, Woodtone manufactures numerous custom profile requests. Notched fascia, dado, post wrap, and rail cap are a few of the specific design solutions Woodtone provides for our customers and partners. In order to better serve our customers, we offer an extensive and unique selection of custom milled options for our RealWood family. If there is new pattern or profile solution that will benefit your construction process, Woodtone has the ability to accommodate these requests. |
| |
| | | E. | Product: Custom Products as manufactured by Woodtone. |
| | | | 1. | Notched fascia. |
| | | | 2. | Door / window trim. |
| | | | 3. | Rail caps. |
| | | | 4. | Garage door jamb. |
| | | | 5. | Belly Band. |
| | | | 6. | Specialty corner trim. |
| | | | 7. | Profile series.. |
| | | | 8. | Column wrap. |
| |
| | 2.3 | STRUCTURAL PRODUCTS |
| |
| | | A. | Product: Real Post as manufactured by Woodtone. |
| | ** NOTE TO SPECIFIER ** RealPost is a uniquely designed structural porch post that is revolutionizing the building industry and drastically reducing your exterior posts costs. RealPost is manufactured from an appearance grade, Western Canadian SPF, the very same fiber we use to create our RealTrim. A simple top-coat is all you need for finish the job; saving you time and money. The old fashioned way of wrapping a utility post on all four sides is no longer required thanks to RealPost. RealPost is Structurally Certified in both Canada (CCMC #13314-R) and the US (NER #703). Manufactured from premium selected fiber, RealPost is finger-jointed, edge-laminated, pressed, and then moulded to its final appearance grade. The finished product has both a rot warranty and a primer warranty like all the RealWood products, but RealPost is also warranted against warping, twisting, and joint separation. Simply put: No Callbacks! Delete if not required. |
| |
| | | B. | Product: RealPost as manufactured by Woodtone. |
| | ** NOTE TO SPECIFIER ** Delete size not required for project. |
| | | | 1. | RealPost: 4 by 4 (86 mm by 86 mm) |
| | | | | a. | Width: 3-3/8 inches (86 mm) |
| | | | | b. | Lengths: 8 feet, 9 feet, 10 feet and 12 feet (2438 mm, 2743 mm, 3048 mm and 3658 mm). |
| | | | 2. | RealPost: - 6 by 6 (137 mm by 137 mm). |
| | | | | a. | Width: 5-3/8 inches (137 mm). |
| | | | | b. | Lengths: 8 feet, 9 feet, 10 feet, 12 feet, 16 feet and 20 feet (2438 mm, 2743 mm, 3048 mm, 3658 mm, 4877 mm, and 6096 mm) |
| | | | 3. | RealPost: - 8 by 8 (181 mm by 181 mm) |
| | | | | a. | Width: 7-1/8 inches (181 mm). |
| | | | | b. | Lengths: 8 feet, 9 feet, 10 feet and 12 feet (2438 mm, 2743 mm, 3048 mm and 3658 mm). |
| | ** NOTE TO SPECIFIER ** Delete textures not required for project. |
| | | | 4. | Textures: Comb 4 Sides. |
| | | | 5. | Textures: Smooth Face. |
| | | | 6. | Textures: Resawn Face. |
| | ** NOTE TO SPECIFIER ** Delete finish not required for project. |
| | | | 7. | Finish: Primed. |
| | | | 8. | Finish: Cedartone Color. |
| | | | 9. | Finish: RealPost CG (ColorGuard, Coating System). |
| |
| | 2.4 | TREATMENTS |
| | ** NOTE TO SPECIFIER ** FireGuard is a Class A certified real wood exterior trim and fascia product, coated with an intumescent material which expands upon exposure to heat or flame providing added protection against Mother Nature's most challenging element - FIRE. FireGuard is the desired trim and fascia product for builders in all areas, including those with various Wildland Urban Interface fire code requirements. Available in most common profiles and dimensions, FireGuard provides you with the peace of mind that you have taken the additional steps to enhance the protection of your home. FireGuard meets the requirements of having a Class A (formerly Class 1) Fire rating with a Flame Spread rating of less than 25. Delete if not required. |
| |
| | | A. | Product: FireGuard as manufactured by Woodtone. |
| | ** NOTE TO SPECIFIER ** Let Woodtone provide a complete exterior coating solution for your next project. We are experts at coating exterior building materials and have been doing it for 30 years, and now from 3 facilities in the Pacific Northwest. From semi-transparent to solid stains, from wood substrates to composite products to decking and fencing, builders and contractors continue to entrust Woodtone as a key component of their exterior painting process. We are able to save you time and money, all in one step. Never worry again about bad weather holding up your job, it never rains under our factory roof! Delete if not required. |
| |
| | | B. | Product: ColorGuard as manufactured by Woodtone. |
| | ** NOTE TO SPECIFIER ** Woodtone has been manufacturing coated wood products for over 30 years. Over the years, Alkyd Oils have consistently offered the best performance while Acrylic Latex products have offered reduced VOC's. Today, there is a superior option to both. Woodtone's newest primer has been developed exclusively for us, and it offers the performance of the traditional Alkyd Oil while having fewer VOC's than even the best Latex primer. Our exclusive Hybrid Alkyd EmulsionTM(HAE) incorporates the proven polymer technology of our original Alkyd Oil but delivers it in an ultra-low VOC vehicle. We add OctaborTM from US BoraxTM for mold resistance and greater long-term appearance. All told, our HAE primer is the most advanced in the exterior trim and fascia market. |
| |
| | | C. | Premium Proprietary Hybrid Alkyd Emulsion Primer. |
| | ** NOTE TO SPECIFIER ** Just as we flood coat and dry our standard primer, Woodtone also provides a tinted primer option to assist the builder with applying an on-site top coat lowering installation costs and creating customer satisfaction. The tinted primer allows the builder to apply one single top coat on site where in some applications the white primer would otherwise force the builder to apply two top coats to create the necessary color match selected for the project. The process of tinting the primer to a specific color saves costs in both labor and materials. ** NOTE TO SPECIFIER ** Woodtone's tinted primer is a fantastic way to save an enormous amount of time and resources without compromising a fantastic color finish. |
| |
| | | D. | Premium Tinted Primer. |
| | ** NOTE TO SPECIFIER ** Similarly to our prime coated product our double prime factory coat extends the longevity and warranty of our trim products. We flood coat and custom dry our product twice to maximize our prime coat and provide the customer with the best possible substrate coverage and increasing the products stability and resistance to the elements. The double prime coating extends the warranty to a full 15 years. |
| |
| | | E. | Premium Two Coat Primer. |
| | ** NOTE TO SPECIFIER ** The RealWood family has been tested by North America's leading paint manufacturers and approved to offer transferable top coat paint warranty programs. The following paint manufacturers have approved programs including: Sherwin Williams, Benjamin Moore, Stellar Kwal Paints, Rodda Paints, Duckback Products, Monarch Paint, Kwal Paints, Frazee Paints, Cabot. With the RealWood family of products your construction team / general contractors will now be able to pass along applicable top coat warranties from the above manufacturers when using the RealWood family of products. This warranty coverage will enable your team to eliminate the need to prime products prior to top coating; saving you time and money. RealWood will continue to add additional paint manufacturers to the Top Coat program, if there is a paint company that you specify and they are not on the list please let us know. **See the paint manufacturer's product guide for their specific warranty program. |
| |
| | | F. | Premium Custom Top Coating: Refer to Section 09900. |
| | ** NOTE TO SPECIFIER ** Woodtone's Cedar Tone Products provides the warm rustic appeal of cedar without the high cost. Since each piece of the RealWood family is individually kiln dried, it provides a much more stable and durable product. Traditionally cedar is not kiln dried which leads to cracking, bleeding and instability (cupping and warping). With Woodtone's Cedar Toned products you get the warmth and beauty of a cedar product without all the cost and issues associated with true cedar products. Call or email today for more detail on the Cedar Tone Coating Products available in the RealWood family of products. Delete if not required. |
| |
| | | G. | Premium Cedar Tone Coating. |
| |
| | PART 3 | EXECUTION |
| |
| | 3.1 | PREPARATION |
| |
| | | A. | Clean surfaces thoroughly prior to installation. |
| |
| | | B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. |
| |
| | 3.2 | INSTALLATION |
| |
| | | A. | Install in accordance with manufacturer's instructions. |
| |
| | | B. | Finish materials on all ends and sides and ends. Apply touch up coating on new cuts. Factory finishing is preferred. |
| |
| | 3.3 | PROTECTION |
| |
| | | A. | Protect installed products until completion of project. |
| |
| | | B. | Touch-up, repair or replace damaged products before Substantial Completion. |
| |
| | END OF SECTION |